Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A PCB circuit board support pillar with a rivet locking action and a stud design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|
| $0.2502 - $0.4609 | Request the lead time here |
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.4048 - $0.4485 | Request the lead time here |
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.095 - $0.10 | 30 In stock |
Male Thread Fix
|
0.5 in
12.7 mm
|
||
| $0.0987 - $0.1039 | Request the lead time here |
Male Thread Fix
|
0.752 in
19.1 mm
|
||
| $0.1121 - $0.118 | Request the lead time here |
Male Thread Fix
|
0.5 in
12.7 mm
|
||
| $0.1126 - $0.1186 | Request the lead time here |
Male Thread Fix
|
0.752 in
19.1 mm
|
||
| $0.4322 - $0.4788 | Request the lead time here |
Male Thread Fix
|
0.626 in
15.9 mm
|
||
| $0.1081 - $0.1137 | Request the lead time here |
Male Thread Fix
|
0.437 in
11.1 mm
|
||
| $0.1071 - $0.1127 | Request the lead time here |
Male Thread Fix
|
0.374 in
9.5 mm
|
||
| $0.3528 - $0.391 | Request the lead time here |
Male Thread Fix
|
0.437 in
11.1 mm
|
||
| $0.0982 - $0.1033 | Request the lead time here |
Male Thread Fix
|
0.437 in
11.1 mm
|
||
| $0.106 - $0.1116 | Request the lead time here |
Male Thread Fix
|
0.374 in
9.5 mm
|
||
| $0.2663 - $0.2952 | Request the lead time here |
Male Thread Fix
|
0.5 in
12.7 mm
|
||
| $0.1019 - $0.1073 | Request the lead time here |
Male Thread Fix
|
0.874 in
22.2 mm
|
||
| SRSCBS-M4-16-01 | $0.1033 - $0.1087 | Request the lead time here |
Male Thread Fix
|
1 in
25.4 mm
|
|
| $0.1379 - $0.1451 | Request the lead time here |
Male Thread Fix
|
1 in
25.4 mm
|
||
| $0.4148 - $0.4596 | Request the lead time here |
Male Thread Fix
|
1 in
25.4 mm
|
||
| $0.3112 - $0.3449 | Request the lead time here |
Male Thread Fix
|
0.374 in
9.5 mm