Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|
| $0.2648 - $0.4876 | Request the lead time here |
Snap Lock Fix
|
0.197 in
5.0 mm
|
||
| $0.2524 - $0.2656 | Request the lead time here |
Snap Lock Fix
|
0.118 in
3.0 mm
|
||
| $0.2566 - $0.4727 | Request the lead time here |
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
| $0.2674 - $0.4925 | Request the lead time here |
Snap Lock Fix
|
0.236 in
6.0 mm