These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.0727 - $0.0766 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
$0.2643 - $0.2928 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.0558 - $0.0587 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.311 in
7.9 mm
|
||
$0.1948 - $0.2051 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.185 in
4.7 mm
|
||
$0.0715 - $0.0752 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.3578 - $0.3964 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
$0.0706 - $0.0744 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
$0.3365 - $0.3728 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.0483 - $0.0889 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.072 - $0.0757 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.0565 - $0.0595 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.311 in
7.9 mm
|
||
$0.2999 - $0.3322 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.0479 - $0.088 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.0924 - $0.1023 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
$0.4706 - $0.5214 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
$0.2697 - $0.2989 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
$0.3343 - $0.3703 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.0774 - $0.0814 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
$0.0886 - $0.1633 | Request the lead time here |
Hole Fix
|
Snap Lock Fix
|
0.437 in
11.1 mm
|
||
$0.0599 - $0.0631 | 2000 In stock |
Hole Fix
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue