Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0916 - $0.0964 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.551 in
14.0 mm
|
||
| $0.1135 - $0.1194 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.1028 - $0.1082 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| $0.1038 - $0.1092 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.63 in
16.0 mm
|
||
| $0.1112 - $0.1171 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.709 in
18.0 mm
|
||
| $0.1067 - $0.1123 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.787 in
20.0 mm