These PCB support pillars have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fixing that has a low profile.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.3207 - $0.5907 | Request the lead time here |
Male Thread Fix
|
Snap Lock
|
0.118 in
3.0 mm
|
||
| $0.3845 - $0.4048 | Request the lead time here |
Male Thread Fix
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.3606 - $0.3795 | Request the lead time here |
Male Thread Fix
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| $0.3174 - $0.5848 | Request the lead time here |
Male Thread Fix
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| $0.3845 - $0.4048 | Request the lead time here |
Male Thread Fix
|
Snap Lock
|
0.787 in
20.0 mm
|
||
| $0.3006 - $0.3164 | Request the lead time here |
Male Thread Fix
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.3174 - $0.3341 | Request the lead time here |
Male Thread Fix
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| $0.3207 - $0.5907 | Request the lead time here |
Male Thread Fix
|
Snap Lock
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue