These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1157 - $0.1217 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.752 in
19.1 mm
|
||
| $0.115 - $0.121 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.689 in
17.5 mm
|
||
| $0.0933 - $0.0983 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.626 in
15.9 mm
|
||
| $0.1092 - $0.115 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.126 in
3.2 mm
|
||
| $0.095 - $0.10 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.5 in
12.7 mm
|
||
| $0.0912 - $0.0961 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.374 in
9.5 mm
|
||
| $0.1016 - $0.1069 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.189 in
4.8 mm
|
||
| $0.111 - $0.1169 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.311 in
7.9 mm
|
||
| $0.0977 - $0.1028 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1 in
25.4 mm
|
||
| $0.1102 - $0.116 | 30 In stock |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.437 in
11.1 mm
|
||
| $0.0874 - $0.0918 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
| $0.1082 - $0.1138 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue