Menu Search

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Fit

In stock

These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
35 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.251 - $0.2781 Request the lead time here
3.9 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
25.4 mm
$0.2355 - $0.261 Request the lead time here
3.9 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
11.1 mm
$0.2443 - $0.2706 Request the lead time here
3.9 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
17.5 mm
$0.1039 - $0.1093 Request the lead time here
3.9 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
3.2 mm
$0.1134 - $0.1194 Request the lead time here
3.9 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
9.5 mm
$0.0975 - $0.1026 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
6.4 mm
$0.0799 - $0.0841 22 In stock
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
11.1 mm
$0.108 - $0.1137 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
12.7 mm
$0.1176 - $0.1237 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
22.2 mm
$0.1144 - $0.1204 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
14.3 mm
$0.1049 - $0.1104 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
20.6 mm
$0.107 - $0.1126 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
15.9 mm
$0.1134 - $0.1194 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
4.8 mm
$0.0916 - $0.0965 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
9.5 mm
$0.1121 - $0.118 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
34.9 mm
$0.1039 - $0.1093 20 In stock
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
7.9 mm
$0.1155 - $0.1215 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
25.4 mm
$0.108 - $0.1137 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
38.1 mm
$0.0986 - $0.1038 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
3.2 mm
$0.1123 - $0.1182 Request the lead time here
3.2 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Two Prong Fix
19.1 mm
  • of 2
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.9 mm | 0.154 in ; Spacer Length 25.4 mm | 1 in

MSP-16-01

Price Range
$0.2781 - $0.251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.9 mm | 0.154 in ; Spacer Length 11.1 mm | 0.437 in

MSP-7-01

Price Range
$0.261 - $0.2355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.9 mm | 0.154 in ; Spacer Length 17.5 mm | 0.689 in

MSP-11-01

Price Range
$0.2706 - $0.2443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.9 mm | 0.154 in ; Spacer Length 3.2 mm | 0.126 in

MSP-2-01

Price Range
$0.1093 - $0.1039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.9 mm | 0.154 in ; Spacer Length 9.5 mm | 0.374 in

MSP-6-01

Price Range
$0.1194 - $0.1134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 6.4 mm | 0.252 in

MSPM-4-01

Price Range
$0.1026 - $0.0975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 11.1 mm | 0.437 in

MSPM-7-01

Price Range
$0.0841 - $0.0799

Stock Levels
22 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 12.7 mm | 0.5 in

MSPM-8-01

Price Range
$0.1137 - $0.108

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 22.2 mm | 0.874 in

MSPM-14-01

Price Range
$0.1237 - $0.1176

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 14.3 mm | 0.563 in

MSPM-9-01

Price Range
$0.1204 - $0.1144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 20.6 mm | 0.811 in

MSPM-13-01

Price Range
$0.1104 - $0.1049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 15.9 mm | 0.626 in

MSPM-10-01

Price Range
$0.1126 - $0.107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 4.8 mm | 0.189 in

MSPM-3-01

Price Range
$0.1194 - $0.1134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 9.5 mm | 0.374 in

MSPM-6-01

Price Range
$0.0965 - $0.0916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 34.9 mm | 1.374 in

MSPM-22-01

Price Range
$0.118 - $0.1121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 7.9 mm | 0.311 in

MSPM-5-01

Price Range
$0.1093 - $0.1039

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 25.4 mm | 1 in

MSPM-16-01

Price Range
$0.1215 - $0.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 38.1 mm | 1.5 in

MSPM-24-01

Price Range
$0.1137 - $0.108

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 3.2 mm | 0.126 in

MSPM-2-01

Price Range
$0.1038 - $0.0986

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 19.1 mm | 0.752 in

MSPM-12-01

Price Range
$0.1182 - $0.1123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm