Menu Search

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

In production

These unique supports act as a spring the the pin is inserted into the spacer. The part flexes and can provide continuous support to the PCB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 result
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.2694 - $0.2836 Request the lead time here
4.8 mm
Natural
Acetal
Snap Lock
Snap Lock
15.9 mm
PCB Support - Snap Lock ; Snap Lock ; Natural ; Acetal ; 15.9 mm | 0.626 in

CBSP-1

Price Range
$0.2836 - $0.2694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Acetal