Dual locking PCB post, with a metric and mini design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.04 - $0.0421 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.394 in
10.0 mm
|
||
$0.0986 - $0.1038 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
||
$0.1048 - $0.1104 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.126 in
3.2 mm
|
||
MDLSP1-08M-01 | $0.2956 - $0.3275 | 20 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.315 in
8.0 mm
|
|
$0.0941 - $0.099 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.252 in
6.4 mm
|
||
$0.0948 - $0.0998 | 27 In stock |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.063 in
1.6 mm
|
||
$0.0962 - $0.1012 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.189 in
4.8 mm
|
||
$0.0832 - $0.0876 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.311 in
7.9 mm
|
||
$0.0954 - $0.1005 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.374 in
9.5 mm
|
||
$0.0442 - $0.0465 | 20 In stock |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.157 in
4.0 mm
|
||
$0.1134 - $0.1194 | 20 In stock |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.787 in
20.0 mm
|
||
$0.2412 - $0.2673 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.157 in
4.0 mm
|
||
$0.2956 - $0.3275 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.472 in
12.0 mm
|
||
$0.2956 - $0.3275 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.394 in
10.0 mm
|
||
$0.106 - $0.1116 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.551 in
14.0 mm
|
||
$0.0815 - $0.0859 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.276 in
7.0 mm
|
||
$0.0945 - $0.0996 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.197 in
5.0 mm
|
||
$0.0335 - $0.0352 | 30 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.472 in
12.0 mm
|
||
$0.2956 - $0.3275 | 30 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.709 in
18.0 mm
|
||
$0.0986 - $0.1038 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue