These Pitbull Wear Plates are compact, sturdy metal plates that fit between the Pitbull Clamp and its holding fixture. They serve as a protective barrier, preventing the clamp from directly contacting and harming the part.
It also protects the pieces from deformation. It is suited for lightweight or soft metal fixtures that require complete clamp motion and holding forces at maximum pressure. It extends the service life of clamps, significantly decreasing wear and tear on critical equipment and lowering maintenance requirements.
It can tolerate temperatures between -30 C and +80C. Widely utilised in metalworking, industrial machinery, and manufacturing.
Material: Aluminium Series Code: SR12031
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Thread Size | Qty/pack | View | |
---|---|---|---|---|---|
$126.1635 - $139.7934 | Request the lead time here |
M4
|
8.0
|
||
$122.50 - $135.7341 | Request the lead time here |
M2.5
|
8.0
|
||
$36.9408 - $40.9316 | Request the lead time here |
M12
|
2.0
|
||
$100.6713 - $111.5472 | Request the lead time here |
M6
|
6.0
|
||
$68.31 - $75.6897 | Request the lead time here |
M10
|
4.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue