Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pot Magnets are ideal for use in fixing applications such as point of sale displays, exhibitions or in work holding equipment. Our pot magnets are available in numerous sizes and fixing styles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Temperature | Pull Force | Magnet Material | Thread Size | Overall Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $47.9265 - $53.1043 | Request the lead time here |
932 °F
500 °C
|
13.0 kg
13.0 kg
|
Alnico 5
|
M5
|
1.496 in
38.0 mm
|
0.394 in
10.0 mm
|
||
| $31.4007 - $34.793 | Request the lead time here |
932 °F
500 °C
|
5.0 kg
5.0 kg
|
Alnico 5
|
M5
|
1.142 in
29.0 mm
|
0.354 in
9.0 mm
|
||
| $17.6881 - $19.599 | Request the lead time here |
212 °F
100 °C
|
9.2 kg
9.2 kg
|
Neodymium
|
M5
|
0.744 in
18.9 mm
|
0.315 in
8.0 mm
|
||
| $21.8113 - $24.1677 | Request the lead time here |
428 °F
220 °C
|
2.5 kg
2.5 kg
|
Alnico 5
|
M6
|
0.689 in
17.5 mm
|
0.63 in
16.0 mm
|
||
| $21.2275 - $23.5208 | Request the lead time here |
212 °F
100 °C
|
19.6 kg
19.6 kg
|
Neodymium
|
M4
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
||
| $5.4528 - $6.0419 | Request the lead time here |
356 °F
180 °C
|
7.0 kg
7.0 kg
|
Ferrite
|
M5
|
1.26 in
32.0 mm
|
0.276 in
7.0 mm
|
||
| $22.5089 - $24.9406 | Request the lead time here |
428 °F
220 °C
|
4.0 kg
4.0 kg
|
Alnico 5
|
M6
|
0.807 in
20.5 mm
|
0.748 in
19.0 mm
|
||
| $15.7957 - $17.5022 | Request the lead time here |
212 °F
100 °C
|
15.4 kg
15.4 kg
|
Neodymium
|
M5
|
1.26 in
32.0 mm
|
0.315 in
8.0 mm
|
||
| $6.0329 - $6.6847 | Request the lead time here |
356 °F
180 °C
|
9.0 kg
9.0 kg
|
Ferrite
|
M5
|
1.575 in
40.0 mm
|
0.315 in
8.0 mm
|
||
| $20.021 - $22.184 | Request the lead time here |
932 °F
500 °C
|
3.0 kg
3.0 kg
|
Alnico 5
|
M5
|
0.748 in
19.0 mm
|
0.295 in
7.5 mm
|
||
| $17.7701 - $19.6898 | Request the lead time here |
428 °F
220 °C
|
2.0 kg
2.0 kg
|
Alnico 5
|
M3
|
0.5 in
12.7 mm
|
0.63 in
16.0 mm
|
||
| $16.5854 - $18.3773 | Request the lead time here |
428 °F
220 °C
|
1.0 kg
1.0 kg
|
Alnico 5
|
M3
|
0.374 in
9.5 mm
|
0.591 in
15.0 mm
|
||
| $4.4795 - $4.9634 | Request the lead time here |
356 °F
180 °C
|
3.5 kg
3.5 kg
|
Ferrite
|
M5
|
0.984 in
25.0 mm
|
0.276 in
7.0 mm
|
||
| $33.9607 - $37.6296 | Request the lead time here |
428 °F
220 °C
|
6.0 kg
6.0 kg
|
Alnico 5
|
M6
|
1.063 in
27.0 mm
|
0.984 in
25.0 mm
|
||
| $66.4416 - $73.6195 | Request the lead time here |
428 °F
220 °C
|
14.0 kg
14.0 kg
|
Alnico 5
|
M6
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $14.2161 - $15.7519 | Request the lead time here |
212 °F
100 °C
|
13.7 kg
13.7 kg
|
Neodymium
|
M4
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm