Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
$168.7051 - $186.9309 Request the lead time here
20.0
M5
25.0
Steel
4.0
With Locknut
24.0
$160.372 - $177.6975 Request the lead time here
15.0
M4
25.0
Stainless Steel
4.0
Standard
19.0
$352.7399 - $390.8475 Request the lead time here
33.0
M30
70.0
Stainless Steel
10.0
Standard
43.0
$222.3982 - $246.4246 Request the lead time here
37.0
M16
58.0
Steel
9.0
With Locknut
46.0
Request the lead time here
20.0
M4
25.0
Stainless Steel
4.0
With Locknut
24.0
Request the lead time here
37.0
M16
58.0
Stainless Steel
9.0
With Locknut
46.0
$220.9832 - $244.8567 Request the lead time here
33.0
M4
25.0
Stainless Steel
10.0
With Locknut
43.0
$164.2241 - $181.9657 Request the lead time here
42.0
M10
45.0
Steel
25.0
Standard
67.0
$190.5597 - $211.1465 Request the lead time here
41.0
M8
32.0
Steel
14.0
With Locknut
55.0
$211.1564 - $233.9684 Request the lead time here
49.0
M10
45.0
Steel
18.0
With Locknut
67.0
$185.4498 - $205.4846 Request the lead time here
22.0
M12
45.0
Stainless Steel
7.0
Standard
29.0
$275.3839 - $305.1345 Request the lead time here
49.0
M10
45.0
Stainless Steel
18.0
With Locknut
67.0
$139.0676 - $154.0915 Request the lead time here
22.0
M10
45.0
Steel
7.0
Standard
29.0
$390.3958 - $432.5715 Request the lead time here
77.0
M24
70.0
Steel
29.0
With Locknut
106.0
Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
$424.75 - $470.6372 Request the lead time here
29.0
M16
45.0
Stainless Steel
7.0
With Locknut
36.0
$392.9115 - $435.3589 Request the lead time here
24.0
M10
32.0
Stainless Steel
5.0
With Locknut
29.0
$189.6163 - $210.1011 Request the lead time here
29.0
M12
45.0
Steel
7.0
With Locknut
36.0
$303.9994 - $336.8414 Request the lead time here
44.0
M20
70.0
Steel
10.0
With Locknut
54.0
$358.5572 - $397.2933 Request the lead time here
24.0
M8
32.0
Stainless Steel
5.0
With Locknut
29.0
  • of 6
Precision Adjuster M5 25.0 24.0 Steel

20199647

Price Range
$186.9309 - $168.7051

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M4 25.0 19.0 Stainless Steel

20199609

Price Range
$177.6975 - $160.372

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M30 70.0 43.0 Stainless Steel

20199623

Price Range
$390.8475 - $352.7399

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M16 58.0 46.0 Steel

20199722

Price Range
$246.4246 - $222.3982

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M4 25.0 24.0 Stainless Steel

20199784


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M16 58.0 46.0 Stainless Steel

20199876


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M4 25.0 43.0 Stainless Steel

20200275

Price Range
$244.8567 - $220.9832

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M10 45.0 67.0 Steel

20200602

Price Range
$181.9657 - $164.2241

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M8 32.0 55.0 Steel

20200718

Price Range
$211.1465 - $190.5597

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M10 45.0 67.0 Steel

20200725

Price Range
$233.9684 - $211.1564

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M12 45.0 29.0 Stainless Steel

20201340

Price Range
$205.4846 - $185.4498

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M12
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M10 45.0 67.0 Stainless Steel

20200299

Price Range
$305.1345 - $275.3839

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M10 45.0 29.0 Steel

20200404

Price Range
$154.0915 - $139.0676

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M24 70.0 106.0 Steel

20200787

Price Range
$432.5715 - $390.3958

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M30 70.0 54.0 Steel

20199920


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M16 45.0 36.0 Stainless Steel

20199869

Price Range
$470.6372 - $424.75

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M10 32.0 29.0 Stainless Steel

20199838

Price Range
$435.3589 - $392.9115

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M12 45.0 36.0 Steel

20199708

Price Range
$210.1011 - $189.6163

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M20 70.0 54.0 Steel

20199753

Price Range
$336.8414 - $303.9994

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M8 32.0 29.0 Stainless Steel

20199821

Price Range
$397.2933 - $358.5572

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0