Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
119 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
$486.1841 - $538.7081 Request the lead time here
70.0
M20
58.0
Stainless Steel
22.0
M40x1.5
102.0
$729.5813 - $808.4004 Request the lead time here
123.0
M30
70.0
Stainless Steel
33
M50x1.5
83.0
$534.6498 - $592.4097 Request the lead time here
70.0
M24
58.0
Stainless Steel
26.0
M40x1.5
102.0
$729.5813 - $808.4004 Request the lead time here
123.0
M24
70.0
Stainless Steel
26.0
M50x1.5
83.0
$534.6498 - $592.4097 Request the lead time here
70.0
M16
58.0
Stainless Steel
17.5
M40x1.5
102.0
$453.441 - $502.4277 Request the lead time here
102.0
M24
58.0
Stainless Steel
26.0
M40x1.5
70.0
$365.5156 - $405.0036 Request the lead time here
43.0
M6
32.0
Stainless Steel
6.6
M20x1.0
63.0
$318.1185 - $352.4859 Request the lead time here
79.0
M16
45.0
Stainless Steel
17.5
M30x1.5
54.0
$324.9114 - $360.0126 Request the lead time here
35.0
M6
25.0
Stainless Steel
6.5
M15x1.0
50.0
$453.441 - $502.4277 Request the lead time here
102.0
M16
58.0
Stainless Steel
22.0
M40x1.5
70.0
$406.1201 - $449.9946 Request the lead time here
54.0
M10
45.0
Stainless Steel
11.0
M30x1.5
79.0
$365.5156 - $405.0036 Request the lead time here
43.0
M10
32.0
Stainless Steel
11.0
M20x1.0
63.0
$729.5813 - $808.4004 Request the lead time here
123.0
M20
70.0
Stainless Steel
22.0
M50x1.5
83.0
$406.1201 - $449.9946 Request the lead time here
54.0
M12
45.0
Stainless Steel
13.5
M30x1.5
79.0
$277.5141 - $307.4948 Request the lead time here
63.0
M8
32.0
Stainless Steel
9.0
M20x1.0
43.0
$837.8851 - $928.4046 Request the lead time here
80.0
M30
70.0
Stainless Steel
33
M50x1.5
123.0
$318.1185 - $352.4859 Request the lead time here
79.0
M12
45.0
Stainless Steel
13.5
M30x1.5
54.0
$324.9114 - $360.0126 Request the lead time here
35.0
M4
25.0
Stainless Steel
4.5
M15x1.0
50.0
$324.9114 - $360.0126 Request the lead time here
35.0
M5
25.0
Stainless Steel
5.5
M15x1.0
50.0
$453.441 - $502.4277 Request the lead time here
102.0
M20
58.0
Stainless Steel
26.0
M40x1.5
70.0
  • of 6
Precision Adjuster M20 58.0 102.0 Stainless Steel

20201951

Price Range
$538.7081 - $486.1841

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M30 70.0 83.0 Stainless Steel

20201852

Price Range
$808.4004 - $729.5813

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    33
Precision Adjuster M24 58.0 102.0 Stainless Steel

20201968

Price Range
$592.4097 - $534.6498

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M24 70.0 83.0 Stainless Steel

20201845

Price Range
$808.4004 - $729.5813

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    26.0
Precision Adjuster M16 58.0 102.0 Stainless Steel

20201944

Price Range
$592.4097 - $534.6498

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M24 58.0 70.0 Stainless Steel

20201838

Price Range
$502.4277 - $453.441

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M6 32.0 63.0 Stainless Steel

20201890

Price Range
$405.0036 - $365.5156

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M16 45.0 54.0 Stainless Steel

20201807

Price Range
$352.4859 - $318.1185

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M6 25.0 50.0 Stainless Steel

20201883

Price Range
$360.0126 - $324.9114

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M16 58.0 70.0 Stainless Steel

20201814

Price Range
$502.4277 - $453.441

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M10 45.0 79.0 Stainless Steel

20201913

Price Range
$449.9946 - $406.1201

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0
Precision Adjuster M10 32.0 63.0 Stainless Steel

20201906

Price Range
$405.0036 - $365.5156

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M20 70.0 83.0 Stainless Steel

20202194

Price Range
$808.4004 - $729.5813

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    22.0
Precision Adjuster M12 45.0 79.0 Stainless Steel

20201920

Price Range
$449.9946 - $406.1201

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0
Precision Adjuster M8 32.0 43.0 Stainless Steel

20202187

Price Range
$307.4948 - $277.5141

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M30 70.0 123.0 Stainless Steel

20201999

Price Range
$928.4046 - $837.8851

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    123.0
  • h2
    80.0
  • h3
    29.0
  • d1
    70.0
Precision Adjuster M12 45.0 54.0 Stainless Steel

20201791

Price Range
$352.4859 - $318.1185

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    13.5
Precision Adjuster M4 25.0 50.0 Stainless Steel

20201869

Price Range
$360.0126 - $324.9114

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M5 25.0 50.0 Stainless Steel

20201876

Price Range
$360.0126 - $324.9114

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M20 58.0 70.0 Stainless Steel

20201821

Price Range
$502.4277 - $453.441

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    26.0