Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
119 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
$247.0608 - $273.7516 Request the lead time here
22.0
M4
25.0
Stainless Steel
4.5
M15x1.0
26.0
$246.7555 - $273.4134 Request the lead time here
32.0
M10
32.0
Steel
11.0
M20x1.0
37.0
$274.1559 - $303.7738 Request the lead time here
41.0
M16
45.0
Steel
17.5
M30x1.5
48.0
$480.3834 - $532.2808 Request the lead time here
41.0
M10
45.0
Stainless Steel
11.0
M30x1.5
48.0
$274.1559 - $303.7738 Request the lead time here
41.0
M16
45.0
Stainless Steel
17.5
M30x1.5
48.0
$204.1668 - $226.2236 Request the lead time here
26.0
M10
32.0
Steel
11.0
M20x1.0
31.0
$209.8148 - $232.4817 Request the lead time here
63.0
M6
32.0
Steel
6.6
M20x1.0
43.0
$386.7338 - $428.5139 Request the lead time here
102.0
M16
58.0
Steel
22.0
M40x1.5
70.0
$277.5141 - $307.4948 Request the lead time here
43.0
M10
32.0
Steel
11.0
M20x1.0
63.0
$302.5484 - $335.2337 Request the lead time here
34.0
M10
45.0
Stainless Steel
11.0
M30x1.5
41.0
$365.5156 - $405.0036 Request the lead time here
44.0
M16
58.0
Stainless Steel
17.5
M40x1.5
53.0
$264.0047 - $292.526 Request the lead time here
50.0
M4
25.0
Stainless Steel
4.5
M15x1.0
35.0
$233.5514 - $258.7828 Request the lead time here
27.0
M5
25.0
Steel
5.5
M15x1.0
31.0
$274.1559 - $303.7738 Request the lead time here
41.0
M10
45.0
Steel
11.0
M30x1.5
48.0
$400.7011 - $443.9901 Request the lead time here
61.0
M30
70.0
Steel
39.0
M50x1.5
71.0
$546.7089 - $605.7717 Request the lead time here
32.0
M10
32.0
Stainless Steel
11.0
M20x1.0
37.0
$1,571.13 - $1,740.8643 Request the lead time here
61.0
M24
70.0
Stainless Steel
33.0
M50x1.5
71.0
$320.7899 - $355.4457 Request the lead time here
53.0
M16
58.0
Steel
17.5
M40x1.5
62.0
$246.7555 - $273.4134 Request the lead time here
32.0
M6
32.0
Steel
6.6
M20x1.0
37.0
$309.4175 - $342.8449 Request the lead time here
27.0
M4
25.0
Stainless Steel
4.5
M15x1.0
31.0
  • of 6
Precision Adjuster M4 25.0 26.0 Stainless Steel

20199937

Price Range
$273.7516 - $247.0608

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M10 32.0 37.0 Steel

20200008

Price Range
$273.4134 - $246.7555

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M16 45.0 48.0 Steel

20200039

Price Range
$303.7738 - $274.1559

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M10 45.0 48.0 Stainless Steel

20200169

Price Range
$532.2808 - $480.3834

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M16 45.0 48.0 Stainless Steel

20200183

Price Range
$303.7738 - $274.1559

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M10 32.0 31.0 Steel

20200497

Price Range
$226.2236 - $204.1668

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    31.0
  • h2
    26.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M6 32.0 43.0 Steel

20200824

Price Range
$232.4817 - $209.8148

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M16 58.0 70.0 Steel

20200879

Price Range
$428.5139 - $386.7338

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M10 32.0 63.0 Steel

20200978

Price Range
$307.4948 - $277.5141

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M10 45.0 41.0 Stainless Steel

20201432

Price Range
$335.2337 - $302.5484

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    41.0
  • h2
    34.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M16 58.0 53.0 Stainless Steel

20201463

Price Range
$405.0036 - $365.5156

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    53.0
  • h2
    44.0
  • d1
    58.0
  • d2
    17.5
Precision Adjuster M4 25.0 35.0 Stainless Steel

20201746

Price Range
$292.526 - $264.0047

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M5 25.0 31.0 Steel

20199968

Price Range
$258.7828 - $233.5514

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M10 45.0 48.0 Steel

20200015

Price Range
$303.7738 - $274.1559

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M30 70.0 71.0 Steel

20200091

Price Range
$443.9901 - $400.7011

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    71.0
  • h2
    61.0
  • d1
    70.0
  • d2
    39.0
Precision Adjuster M10 32.0 37.0 Stainless Steel

20200152

Price Range
$605.7717 - $546.7089

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M24 70.0 71.0 Stainless Steel

20200237

Price Range
$1,740.8643 - $1,571.13

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    71.0
  • h2
    61.0
  • d1
    70.0
  • d2
    33.0
Precision Adjuster M16 58.0 62.0 Steel

20200046

Price Range
$355.4457 - $320.7899

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    62.0
  • h2
    53.0
  • d1
    58.0
  • d2
    17.5
Precision Adjuster M6 32.0 37.0 Steel

20199982

Price Range
$273.4134 - $246.7555

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M4 25.0 31.0 Stainless Steel

20200107

Price Range
$342.8449 - $309.4175

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    4.5