Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
119 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
$1,050.201 - $1,163.6577 Request the lead time here
80.0
M24
70.0
Stainless Steel
26.0
M50x1.5
123.0
$376.4811 - $417.1537 Request the lead time here
43.0
M8
32.0
Stainless Steel
9.0
M20x1.0
63.0
$195.591 - $216.7212 Request the lead time here
22.0
M4
25.0
Steel
4.5
M15x1.0
26.0
$751.4687 - $832.6524 Request the lead time here
123.0
M20
70.0
Stainless Steel
22.0
M50x1.5
83.0
$285.8395 - $316.7197 Request the lead time here
63.0
M8
32.0
Stainless Steel
9.0
M20x1.0
43.0
$195.591 - $216.7212 Request the lead time here
22.0
M5
25.0
Steel
5.5
M15x1.0
26.0
$282.3806 - $312.8871 Request the lead time here
41.0
M16
45.0
Stainless Steel
17.5
M30x1.5
48.0
$210.2918 - $233.0103 Request the lead time here
26.0
M10
32.0
Steel
11.0
M20x1.0
31.0
$216.1092 - $239.4561 Request the lead time here
63.0
M6
32.0
Steel
6.6
M20x1.0
43.0
$398.3359 - $441.3694 Request the lead time here
102.0
M16
58.0
Steel
22.0
M40x1.5
70.0
$285.8395 - $316.7197 Request the lead time here
43.0
M10
32.0
Steel
11.0
M20x1.0
63.0
$311.6249 - $345.2908 Request the lead time here
34.0
M10
45.0
Stainless Steel
11.0
M30x1.5
41.0
$376.4811 - $417.1537 Request the lead time here
44.0
M16
58.0
Stainless Steel
17.5
M40x1.5
53.0
$271.9249 - $301.3018 Request the lead time here
50.0
M4
25.0
Stainless Steel
4.5
M15x1.0
35.0
$412.7221 - $457.3098 Request the lead time here
61.0
M24
70.0
Steel
33.0
M50x1.5
71.0
$806.2625 - $893.3657 Request the lead time here
53.0
M20
58.0
Stainless Steel
22.0
M40x1.5
62.0
$648.3275 - $718.3684 Request the lead time here
61.0
M20
70.0
Stainless Steel
26.0
M50x1.5
71.0
$329.5488 - $365.151 Request the lead time here
50.0
M20
70.0
Steel
22.0
M50x1.5
60.0
$216.1092 - $239.4561 Request the lead time here
63.0
M10
32.0
Steel
11.0
M20x1.0
43.0
$411.3071 - $455.7419 Request the lead time here
123.0
M30
70.0
Steel
33.0
M50x1.5
83.0
  • of 6
Precision Adjuster M24 70.0 123.0 Stainless Steel

20201982

Price Range
$1,163.6577 - $1,050.201

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    123.0
  • h2
    80.0
  • h3
    43.0
  • d1
    70.0
Precision Adjuster M8 32.0 63.0 Stainless Steel

20202200

Price Range
$417.1537 - $376.4811

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M4 25.0 26.0 Steel

20202255

Price Range
$216.7212 - $195.591

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M20 70.0 83.0 Stainless Steel

20202194

Price Range
$832.6524 - $751.4687

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    22.0
Precision Adjuster M8 32.0 43.0 Stainless Steel

20202187

Price Range
$316.7197 - $285.8395

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M5 25.0 26.0 Steel

20202262

Price Range
$216.7212 - $195.591

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M16 45.0 48.0 Stainless Steel

20200183

Price Range
$312.8871 - $282.3806

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M10 32.0 31.0 Steel

20200497

Price Range
$233.0103 - $210.2918

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    31.0
  • h2
    26.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M6 32.0 43.0 Steel

20200824

Price Range
$239.4561 - $216.1092

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M16 58.0 70.0 Steel

20200879

Price Range
$441.3694 - $398.3359

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M10 32.0 63.0 Steel

20200978

Price Range
$316.7197 - $285.8395

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M10 45.0 41.0 Stainless Steel

20201432

Price Range
$345.2908 - $311.6249

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    41.0
  • h2
    34.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M16 58.0 53.0 Stainless Steel

20201463

Price Range
$417.1537 - $376.4811

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    53.0
  • h2
    44.0
  • d1
    58.0
  • d2
    17.5
Precision Adjuster M4 25.0 35.0 Stainless Steel

20201746

Price Range
$301.3018 - $271.9249

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M24 70.0 71.0 Steel

20200084

Price Range
$457.3098 - $412.7221

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    71.0
  • h2
    61.0
  • d1
    70.0
  • d2
    33.0
Precision Adjuster M20 58.0 62.0 Stainless Steel

20200206

Price Range
$893.3657 - $806.2625

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    62.0
  • h2
    53.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M20 70.0 71.0 Stainless Steel

20200220

Price Range
$718.3684 - $648.3275

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    71.0
  • h2
    61.0
  • d1
    70.0
  • d2
    26.0
Precision Adjuster M20 70.0 60.0 Steel

20200534

Price Range
$365.151 - $329.5488

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    60.0
  • h2
    50.0
  • d1
    70.0
  • d2
    22.0
Precision Adjuster M10 32.0 43.0 Steel

20200831

Price Range
$239.4561 - $216.1092

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M30 70.0 83.0 Steel

20200923

Price Range
$455.7419 - $411.3071

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    33.0