Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Materials: Aluminium, PA 6, Die-Cast Zinc Alloy, Nylon, Steel and PPN
  • Finishes: Anodised, Chrome Plating, Powder Coating, Sand Grain, Textured, Matt, Stainless Steel and No finish
  • Colours: Black, Grey, Natural and Silver
  • Front and Rear mounting options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Mounting Hole Distance Handle Material Mount Type Handle Colour Overall Height View
$4.6718 - $5.1765 Request the lead time here
PA6 GFR30
Screw Mount
Black
Request the lead time here
PA6 GFR30
Screw Mount
Grey
$4.3544 - $4.8249 7 In stock
122.0 mm
PA
Plain
Black
40.0 mm
$17.6636 - $19.5719 Request the lead time here
GF PA
Screw Fix
Grey
33.0 mm
$17.856 - $19.785 Request the lead time here
Nylon
Screw Fix
Black
50.0 mm
$14.8926 - $16.5015 Request the lead time here
GF PA
Screw Fix
Grey
33.0 mm
$10.4322 - $19.2171 Request the lead time here
GF PA
Push Fit
Black
43.0 mm
$14.4832 - $16.0479 Request the lead time here
GF PA
Screw Fix
Grey
33.0 mm
$8.7259 - $16.074 Request the lead time here
GF PA
Push Fit
Black
43.0 mm
Request the lead time here
93.0 mm
PA
Plain
Black
35.0 mm
Request the lead time here
PA6 GFR30
Screw Mount
Black
50.0 mm
  • of 2
Pull Handle 28.5 mm M2 PA6 GFR30 Black

1852021

Price Range
$5.1765 - $4.6718

Stock Levels
Request the lead time here
Attributes
  • Grip Height
    27.0 mm
  • Overall Width
    8.5 mm
  • Handle Diameter
    8.5 mm
  • Handle Shape
    Bridge
  • Mount Type
    Screw Mount
Pull Handle 28.5 mm M2 PA6 GFR30 Grey

1852811


Stock Levels
Request the lead time here
Attributes
  • Grip Height
    27.0 mm
  • Overall Width
    8.5 mm
  • Handle Diameter
    8.5 mm
  • Handle Shape
    Bridge
  • Mount Type
    Screw Mount
Plastic One-Piece Pull Handles - PA ; Handle Shape Bridge ; Handle Length 140.0 mm | 5.512 in

086-1E

Price Range
$4.8249 - $4.3544

Stock Levels
7 In stock
Attributes
  • Grip Length
    122.0 mm
  • Grip Height
    32.0 mm
  • Handle Length
    140.0 mm
  • Overall Length
    140.0 mm
  • Overall Height
    40.0 mm
Plastic One-Piece Pull Handles - Handle Material - GF PA ; Base Length - 74.0 mm | 2.913 in ; Mounting Hole Distance - 93.5 mm | 3.681 in ; Mount Type - Screw Fix

1218965

Price Range
$19.5719 - $17.6636

Stock Levels
Request the lead time here
Attributes
  • Grip Height
    26.0 mm
  • Overall Length
    114.0 mm
  • Overall Height
    33.0 mm
  • Handle Type
    Guard Wing Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Handle Material - Nylon ; ; Mounting Hole Distance - 120.0 mm | 4.724 in ; Mount Type - Screw Fix

493522

Price Range
$19.785 - $17.856

Stock Levels
Request the lead time here
Attributes
  • Grip Height
    35.0 mm
  • Handle Length
    140.0 mm
  • Overall Length
    140.0 mm
  • Overall Height
    50.0 mm
  • Overall Width
    28.0 mm
Plastic One-Piece Pull Handles - Handle Material - GF PA ; Base Length - 74.0 mm | 2.913 in ; Mounting Hole Distance - 93.5 mm | 3.681 in ; Mount Type - Screw Fix

1218964

Price Range
$16.5015 - $14.8926

Stock Levels
Request the lead time here
Attributes
  • Grip Height
    26.0 mm
  • Overall Length
    114.0 mm
  • Overall Height
    33.0 mm
  • Handle Type
    Guard Wing Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Handle Material - GF PA ; Base Length - 126.0 mm | 4.961 in ; Mounting Hole Distance - 108.0 mm | 4.252 in ; Mount Type - Push Fit

465928

Price Range
$19.2171 - $10.4322

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    126.0 mm
  • Overall Height
    43.0 mm
  • Overall Width
    24.0 mm
  • Handle Type
    Bridge Handle
  • Handle Shape
    Angled
Plastic One-Piece Pull Handles - Handle Material - GF PA ; Base Length - 74.0 mm | 2.913 in ; Mounting Hole Distance - 93.5 mm | 3.681 in ; Mount Type - Screw Fix

1218966

Price Range
$16.0479 - $14.4832

Stock Levels
Request the lead time here
Attributes
  • Grip Height
    26.0 mm
  • Overall Length
    114.0 mm
  • Overall Height
    33.0 mm
  • Handle Type
    Guard Wing Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Handle Material - GF PA ; Base Length - 126.0 mm | 4.961 in ; Mounting Hole Distance - 108.0 mm | 4.252 in ; Mount Type - Push Fit

465930

Price Range
$16.074 - $8.7259

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    126.0 mm
  • Overall Height
    43.0 mm
  • Overall Width
    24.0 mm
  • Handle Type
    Bridge Handle
  • Handle Shape
    Angled
Handle Grip 93.0 mm M6 PA Black

20087883


Stock Levels
Request the lead time here
Attributes
  • Grip Height
    30.0 mm
  • Handle Length
    120.0 mm
  • Overall Length
    120.0 mm
  • Overall Height
    35.0 mm
  • Mounting Hole Distance
    93.0 mm
Pull Handle 120.0 mm M5 PA6 GFR30 Black

38620


Stock Levels
Request the lead time here
Attributes
  • Grip Height
    50.0 mm
  • Handle Length
    140.0 mm
  • Overall Length
    140.0 mm
  • Overall Height
    50.0 mm
  • Overall Width
    28.0 mm