Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $80.2282 - $88.8955 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $63.5533 - $117.0719 | 10 In stock |
M8 x 14
|
|
|
|
|
||
| $93.5619 - $103.6696 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $57.5157 - $63.7293 | Request the lead time here |
Non Threaded
|
8.268 in
210.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $125.0897 - $138.6035 | Request the lead time here |
M8 x 14
|
|
|
|
|
||
| $119.9077 - $132.8617 | Request the lead time here |
M6
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 463328 | $98.3074 - $108.9279 | Request the lead time here |
M8
|
13.78 in
350.0 mm
|
Aluminium
|
Threaded Insert
|
|
|
| $55.9167 - $61.9576 | 14 In stock |
M6 x 12
|
|
|
|
|
||
| $40.291 - $44.6438 | Request the lead time here |
Non Threaded
|
5.512 in
140.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $17.6662 - $18.5959 | Request the lead time here |
M6
|
|
|
|
|
||
| $11.3759 - $20.9556 | Request the lead time here |
M5
|
|
|
|
|
||
| $100.7465 - $111.6305 | Request the lead time here |
M5
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $62.6107 - $69.3748 | Request the lead time here |
M6
|
|
|
|
|
||
| $18.0656 - $20.0173 | Request the lead time here |
M5
|
|
|
|
|
||
| $70.1496 - $129.223 | Request the lead time here |
M8 x 14
|
|
|
|
|
||
| $178.0539 - $197.2897 | Request the lead time here |
M6
|
13.78 in
350.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $90.1417 - $99.88 | 1 In stock |
M8
|
9.843 in
250.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $120.3491 - $133.3508 | Request the lead time here |
M6
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $53.9125 - $99.3124 | Request the lead time here |
M6 x 12
|
|
|
|
|
||
| $48.2499 - $53.4624 | Request the lead time here |
Non Threaded
|
5.118 in
130.0 mm
|
Aluminium
|
Front Mount