Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
$106.8926 - $118.4405 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Insert
$13.5321 - $24.9276 5 In stock
M5
$11.3759 - $20.9556 Request the lead time here
M5
$103.6836 - $114.8849 Request the lead time here
M5
150.0 mm
Stainless Steel
Threaded Insert
$160.8233 - $178.1976 Request the lead time here
M5
350.0 mm
Stainless Steel
Threaded Insert
$107.3746 - $118.9747 Request the lead time here
M5
180.0 mm
Stainless Steel
Threaded Insert
$63.5533 - $117.0719 10 In stock
M8 x 14
$93.5619 - $103.6696 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Insert
$57.5157 - $63.7293 Request the lead time here
Non Threaded
210.0 mm
Aluminium
Front Mount
$125.0897 - $138.6035 Request the lead time here
M8 x 14
$119.9077 - $132.8617 Request the lead time here
M6
120.0 mm
Stainless Steel
Threaded Insert
463328 $98.3074 - $108.9279 Request the lead time here
M8
350.0 mm
Aluminium
Threaded Insert
$55.9167 - $61.9576 14 In stock
M6 x 12
$178.0539 - $197.2897 Request the lead time here
M6
350.0 mm
Stainless Steel
Threaded Insert
$23.9169 - $26.5008 Request the lead time here
M5
463324 $82.188 - $91.067 Request the lead time here
M8
180.0 mm
Aluminium
Threaded Insert
$35.5851 - $37.458 Request the lead time here
M6
$100.7465 - $111.6305 Request the lead time here
M5
100.0 mm
Stainless Steel
Threaded Insert
$74.0822 - $136.4669 Request the lead time here
M8 x 14
$49.1681 - $54.4799 Request the lead time here
M6 x 12
  • of 6
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 400.0 mm | 15.748 in

463329

Price Range
$118.4405 - $106.8926

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U
U-Handle M5 120.0 mm 12.0 mm Aluminium

491382

Price Range
$24.9276 - $13.5321

Stock Levels
5 In stock
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    120.0 mm
  • Standard
    RoHs
  • Standard
    REACH
Plastic One-Piece Pull Handles - M5; Mounting Hole Distance - 88.0 mm | 3.465 in; ; Silver

491380

Price Range
$20.9556 - $11.3759

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    88.0 mm
  • Standard
    REACH
  • Standard
    RoHs
Plastic One-Piece Pull Handles - Stainless Steel ; Handle Shape U ; Handle Length 150.0 mm | 5.906 in

463310

Price Range
$114.8849 - $103.6836

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Semi Matte
  • Handle Colour
    Silver
  • Handle Type
    Premium
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Stainless Steel ; Handle Shape U ; Handle Length 350.0 mm | 13.78 in

463313

Price Range
$178.1976 - $160.8233

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Semi Matte
  • Handle Colour
    Silver
  • Handle Type
    Premium
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Stainless Steel ; Handle Shape U ; Handle Length 180.0 mm | 7.087 in

463311

Price Range
$118.9747 - $107.3746

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Semi Matte
  • Handle Colour
    Silver
  • Handle Type
    Premium
  • Handle Shape
    U
Plastic One-Piece Pull Handles - ; ;

463289

Price Range
$117.0719 - $63.5533

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8 x 14
  • Mounting Hole Distance
    128.0 mm
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 400.0 mm | 15.748 in

1337644

Price Range
$103.6696 - $93.5619

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 210.0 mm | 8.268 in

1337656

Price Range
$63.7293 - $57.5157

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - ; ;

463294

Price Range
$138.6035 - $125.0897

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 14
  • Mounting Hole Distance
    350.0 mm
Plastic One-Piece Pull Handles - Stainless Steel ; Handle Shape U ; Handle Length 120.0 mm | 4.724 in

463315

Price Range
$132.8617 - $119.9077

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Semi Matte
  • Handle Colour
    Silver
  • Handle Type
    Premium
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 350.0 mm | 13.78 in

463328

Price Range
$108.9279 - $98.3074

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U
Plastic One-Piece Pull Handles - ; ;

463290

Price Range
$61.9576 - $55.9167

Stock Levels
14 In stock
Attributes
  • Thread Size
    M6 x 12
  • Mounting Hole Distance
    160.0 mm
Plastic One-Piece Pull Handles - Stainless Steel ; Handle Shape U ; Handle Length 350.0 mm | 13.78 in

463319

Price Range
$197.2897 - $178.0539

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Semi Matte
  • Handle Colour
    Silver
  • Handle Type
    Premium
  • Handle Shape
    U
U-Handle M5 235.0 mm 12.0 mm Aluminium

491384

Price Range
$26.5008 - $23.9169

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    235.0 mm
  • Standard
    REACH
  • Standard
    RoHs
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 180.0 mm | 7.087 in

463324

Price Range
$91.067 - $82.188

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U
U-Handle M6 130.0 mm 18.8 mm Aluminium

491387

Price Range
$37.458 - $35.5851

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    130.0 mm
  • Standard
    RoHs
  • Standard
    REACH
Plastic One-Piece Pull Handles - Stainless Steel ; Handle Shape U ; Handle Length 100.0 mm | 3.937 in

463308

Price Range
$111.6305 - $100.7465

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Semi Matte
  • Handle Colour
    Silver
  • Handle Shape
    U
  • Handle Style
    Rectangular Bar
Plastic One-Piece Pull Handles - ; ;

463293

Price Range
$136.4669 - $74.0822

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 14
  • Mounting Hole Distance
    192.0 mm
Plastic One-Piece Pull Handles - ; ;

463283

Price Range
$54.4799 - $49.1681

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 12
  • Mounting Hole Distance
    100.0 mm