The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $6.5847 - $7.2961 | Request the lead time here |
Non Threaded
|
11.811 in
300.0 mm
|
Aluminium
|
Screw Mount
|
|
||
| $15.0728 - $16.7011 | Request the lead time here |
Non Threaded
|
19.685 in
500.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
||
| $9.8532 - $10.9177 | Request the lead time here |
Non Threaded
|
15.748 in
400.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
||
| 287200E | $11.712 - $21.5747 | Request the lead time here |
Non Threaded
|
7.874 in
200.0 mm
|
Aluminium
|
Screw Mount
|
|
|
| $21.1377 - $23.4213 | Request the lead time here |
Non Threaded
|
26.339 in
669.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
||
| $46.0987 - $51.079 | Request the lead time here |
M6
|
7.874 in
200.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $33.0227 - $36.5902 | Request the lead time here |
M6
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $31.8037 - $35.2396 | 10 In stock |
M6
|
3.937 in
100.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $34.3525 - $38.0636 | Request the lead time here |
M6
|
4.724 in
120.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $45.1989 - $50.082 | Request the lead time here |
M8
|
4.724 in
120.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $40.0426 - $44.3688 | Request the lead time here |
M6
|
7.087 in
180.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $37.2336 - $41.2561 | Request the lead time here |
M6
|
6.299 in
160.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $44.5407 - $49.3526 | Request the lead time here |
M8
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $49.4776 - $54.8227 | Request the lead time here |
M6
|
9.252 in
235.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $33.3551 - $36.9586 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $43.5533 - $48.2585 | Request the lead time here |
M8
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $45.4184 - $50.325 | Request the lead time here |
M8
|
4.921 in
125.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $32.6902 - $36.2219 | Request the lead time here |
M6
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $45.5281 - $50.4466 | Request the lead time here |
M8
|
5.039 in
128.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $139.656 - $154.7436 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue