The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $48.4259 - $53.6574 | Request the lead time here |
Non Threaded
|
5.276 in
134.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $36.5687 - $40.5193 | Request the lead time here |
Non Threaded
|
4.409 in
112.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $13.3325 - $24.5598 | Request the lead time here |
M5 x 0.8
|
3.937 in
100.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $19.9236 - $20.9721 | Request the lead time here |
M5
|
7.087 in
180.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $10.8279 - $11.3978 | Request the lead time here |
M5
|
2.165 in
55.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| Request the lead time here |
M5
|
3.937 in
100.0 mm
|
Aluminium
|
Rear Install Concealed
|
|
|||
| Request the lead time here |
M5
|
3.937 in
100.0 mm
|
Steel
|
Rear Install Concealed
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue