Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Handle Materials: Acrylonitrile Butadiene Styrene (ABS), Duroplast, Glass-filled Thermoplastic and Polyamide (PA)
  • Handle Finish options: No finish, Gloss and Sand Grain
  • Handle Colour: Black
  • Screw mounted design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
Request the lead time here
M6
113.0 mm
93.5 mm
Thermoplastic
Threaded Blind Bush
21.0 mm
36.0 mm
Request the lead time here
Non Threaded
156.0 mm
132.0 mm
Thermoplastic
Plain Through Hole
27.0 mm
45.0 mm
Request the lead time here
M8
204.0 mm
93.5 mm
Thermoplastic
Threaded Blind Bush
28.0 mm
50.0 mm
Request the lead time here
M6
156.0 mm
132.0 mm
Thermoplastic
Threaded Blind Bush
27.0 mm
45.0 mm
Request the lead time here
M8
160.0 mm
132.0 mm
Duroplast
Threaded Blind Bush
36.0 mm
56.0 mm
Request the lead time here
M8
159.0 mm
ABS
Screw Mount
36.5 mm
55.0 mm
Request the lead time here
150.0 mm
PA
Screw Mount
27.0 mm
45.0 mm
Request the lead time here
Non Threaded
150.0 mm
11.5 mm
HDPE
Clip In
27.0 mm
11.5 mm
Request the lead time here
Non Threaded
158.0 mm
24.0 mm
LDPE
Clip In
24.0 mm
24.0 mm
Request the lead time here
Non Threaded
158.0 mm
24.0 mm
LDPE
Clip In
24.0 mm
24.0 mm
Request the lead time here
Non Threaded
150.0 mm
150.0 mm
LDPE
Clip In
30.0 mm
2.0 mm
Request the lead time here
Non Threaded
150.0 mm
150.0 mm
HDPE
Clip In
11.5 mm
27.0 mm
Request the lead time here
Non Threaded
160.0 mm
160.0 mm
LDPE
Clip In
16.0 mm
26.0 mm
Request the lead time here
Non Threaded
160.0 mm
160.0 mm
LDPE
Clip In
16.0 mm
26.0 mm
  • of 2
Pull Handle - Thermoplastic ; ; M6 ; Overall Length 113.0 mm | 4.449 in

462235


Stock Levels
Request the lead time here
Attributes
  • Base Width
    21.0 mm
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    113.0 mm
  • Thread Size
    M6
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 156.0 mm | 6.142 in

462244


Stock Levels
Request the lead time here
Attributes
  • Base Width
    27.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Thermoplastic ; ; M8 ; Overall Length 204.0 mm | 8.031 in

462239


Stock Levels
Request the lead time here
Attributes
  • Base Width
    28.0 mm
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Thread Size
    M8
Pull Handle - Thermoplastic ; ; M6 ; Overall Length 156.0 mm | 6.142 in

462237


Stock Levels
Request the lead time here
Attributes
  • Base Width
    27.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    M6
Pull Handle - Duroplast ; ; M8 ; Overall Length 160.0 mm | 6.299 in

462251


Stock Levels
Request the lead time here
Attributes
  • Base Width
    36.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M8
Pull Handle - ABS ; ; M8 ; Overall Length 159.0 mm | 6.26 in

20022020


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    55.0 mm
  • Overall Length
    159.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Finish
    No Finish
Pull Handle - PA ; ; ; Overall Length 150.0 mm | 5.906 in

20022006


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    45.0 mm
  • Overall Length
    150.0 mm
  • Colour
    Black
  • Finish
    Sand Grain
  • Handle Colour
    Black
Pull Handle - Overall Length - 150.0 mm | 5.906 in ; Mounting Hole Distance - 11.5 mm | 0.453 in ; Mount Type - Clip In ; Handle Material - HDPE,

157015000004


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    11.5 mm
  • Overall Height
    11.5 mm
  • Overall Length
    150.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Natural
Pull Handle - Overall Length - 158.0 mm | 6.22 in ; Mounting Hole Distance - 24.0 mm | 0.945 in ; Mount Type - Clip In ; Handle Material - LDPE,

496991


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    24.0 mm
  • Overall Height
    24.0 mm
  • Overall Length
    158.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Black
Pull Handle - Overall Length - 158.0 mm | 6.22 in ; Mounting Hole Distance - 24.0 mm | 0.945 in ; Mount Type - Clip In ; Handle Material - LDPE,

496990


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    24.0 mm
  • Overall Height
    24.0 mm
  • Overall Length
    158.0 mm
  • Thread Size
    Non Threaded
  • Colour
    White
Pull Handle - Overall Length - 150.0 mm | 5.906 in ; Mounting Hole Distance - 150.0 mm | 5.906 in ; Mount Type - Clip In ; Handle Material - LDPE,

496994


Stock Levels
Request the lead time here
Attributes
  • Base Width
    30.0 mm
  • Mounting Hole Distance
    150.0 mm
  • Overall Height
    2.0 mm
  • Overall Length
    150.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Overall Length - 150.0 mm | 5.906 in ; Mounting Hole Distance - 150.0 mm | 5.906 in ; Mount Type - Clip In ; Handle Material - HDPE,

157015002604


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    150.0 mm
  • Overall Height
    27.0 mm
  • Overall Length
    150.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Yellow
Pull Handle - Overall Length - 160.0 mm | 6.299 in ; Mounting Hole Distance - 160.0 mm | 6.299 in ; Mount Type - Clip In ; Handle Material - LDPE,

496993


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    160.0 mm
  • Overall Height
    26.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Black
Pull Handle - Overall Length - 160.0 mm | 6.299 in ; Mounting Hole Distance - 160.0 mm | 6.299 in ; Mount Type - Clip In ; Handle Material - LDPE,

496992


Stock Levels
Request the lead time here
Attributes
  • Base Width
    16.0 mm
  • Mounting Hole Distance
    160.0 mm
  • Overall Height
    26.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    Non Threaded