This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
|---|---|---|---|---|---|---|---|---|
| $39.8813 - $44.1898 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
| $49.4371 - $54.7779 | Request the lead time here |
M8
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
| $54.3583 - $60.231 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
| $38.6386 - $42.8128 | 1 In stock |
M6
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
| $49.5995 - $52.2099 | Request the lead time here |
M5 x 10
|
7.087 in
180.0 mm
|
|
|
|
||
| $38.0559 - $40.0588 | Request the lead time here |
M5 x 10
|
3.386 in
86.0 mm
|
|
|
|
||
| $42.695 - $78.6487 | Request the lead time here |
M5 x 10
|
4.724 in
120.0 mm
|
|
|
|
||
| $10.7347 - $11.8943 | Request the lead time here |
M5
|
7.087 in
180.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
| $12.4689 - $13.816 | Request the lead time here |
M5
|
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
| $9.6942 - $10.7416 | Request the lead time here |
M5
|
4.724 in
120.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
| $103.9498 - $115.1797 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
| $84.0942 - $93.1791 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| $86.1965 - $95.5086 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
| $78.1765 - $86.6221 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| $92.5815 - $102.5834 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| $147.0091 - $162.891 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
| $121.703 - $134.8511 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
| $91.4136 - $101.2893 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
| $78.3322 - $86.7947 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| $94.3724 - $104.5678 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue