Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
|---|---|---|---|---|---|---|---|---|
| $28.431 - $31.5025 | Request the lead time here |
M4
|
3.78 in
96.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $90.1633 - $99.9039 | Request the lead time here |
M6
|
4.409 in
112.0 mm
|
Stainless Steel
|
Threaded Hole
|
Oval Bar
|
||
| $25.5867 - $28.351 | Request the lead time here |
M4
|
3.465 in
88.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $28.1339 - $31.1733 | Request the lead time here |
M4
|
5.039 in
128.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $111.6094 - $123.667 | Request the lead time here |
M6
|
6.299 in
160.0 mm
|
Stainless Steel
|
Threaded Hole
|
Oval Bar
|
||
| $27.0918 - $30.0187 | 40 In stock |
M4
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $62.9673 - $69.7699 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Pull
|
||
| $64.1122 - $71.0384 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Pull
|
||
| $83.5168 - $92.5394 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Pull
|
||
| $78.9953 - $87.5295 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Pull
|
||
| $26.5251 - $29.3907 | Request the lead time here |
M4
|
2.52 in
64.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $26.4962 - $29.3586 | Request the lead time here |
M4
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $94.4412 - $104.6438 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Stainless Steel
|
Threaded Hole
|
Oval Bar
|
||
| $6.0454 - $6.6985 | 72 In stock |
M10
|
|
Carbon Steel
|
Threaded Hole
|
Pull
|
||
| $9.0847 - $10.0661 | Request the lead time here |
M10
|
|
Stainless Steel
|
Threaded Hole
|
Pull