Menu Search

Pull Handles - Through Hole Angled Arch

In production

Angled Arch are a style of pull handle that are front mounted and through-hole mounting. They have an ergonomic profile for pleasing aesthetics and user comfort during use. These pull handles are strong and suitable for machine applications.

  • Handle Material: Copper
  • Handle Finish: Coarse
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Overall Length View
$3.2126 - $3.5597 Request the lead time here
$2.6772 - $2.9664 Request the lead time here
55.0 mm
$3.174 - $3.5168 Request the lead time here
186.5 mm
$31.9682 - $33.6506 Request the lead time here
$7.1993 - $7.5782 Request the lead time here
$13.9134 - $14.6458 Request the lead time here
135.0 mm
$24.9328 - $26.2451 Request the lead time here
178.0 mm
$15.0049 - $15.7946 Request the lead time here
$3.53 - $3.7158 Request the lead time here
144.0 mm
$7.5138 - $8.3256 Request the lead time here
330.0 mm
$9.3256 - $10.3331 Request the lead time here
328.0 mm
$18.574 - $20.5806 Request the lead time here
332.0 mm
Pull Handle - Overall Height - 80.0 mm | 3.15 in; Steel; Black

35002006E

Price Range
$3.5597 - $3.2126

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    80.0 mm
  • Full Material
    Polyamide
  • Mount Type
    Screw-On
Pull Handle - ; ; Aluminium; Black

35002002E

Price Range
$2.9664 - $2.6772

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    55.0 mm
  • Overall Height
    55.0 mm
  • Overall Width
    44.0 mm
  • Full Material
    Polyamide
  • Mount Type
    Screw-On
Pull Handle Assemblies - Overall Height : 40.0 mm | 1.575 in ; Mount Type - Screw Mount ; Mounting Hole Center Distance : 160.0 mm

286

Price Range
$3.5168 - $3.174

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    16.0 mm
  • Overall Length
    186.5 mm
  • Overall Height
    40.0 mm
  • Handle Type
    Rectangular Handle
  • Handle Shape
    Rectangular Bar
Pull Handle Assemblies - Overall Height : 55.0 mm | 2.165 in ; Mount Type - Threaded Insert ;

110000169916

Price Range
$33.6506 - $31.9682

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    55.0 mm
  • Handle Type
    Industrial Handle
  • Handle Shape
    Round Bar
  • Full Material
    30% Glass Fibre Polyamide 6
  • Handle Finish
    No Finish
Pull Handle Assemblies - Overall Height : 56.0 mm | 2.205 in ; Mount Type - Threaded Insert ;

110000359916

Price Range
$7.5782 - $7.1993

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    56.0 mm
  • Handle Type
    Industrial Handle
  • Handle Shape
    Square
  • Full Material
    30% Glass Fibre Polyamide 6
  • Handle Finish
    No Finish
Pull Handle Assemblies - Overall Height : 39.0 mm | 1.535 in ; Mount Type - Threaded Through Hole ; Mounting Hole Center Distance : 120.0 mm

109000369916

Price Range
$14.6458 - $13.9134

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Overall Height
    39.0 mm
  • Handle Type
    Industrial Handle
  • Handle Shape
    Square Grip/Rectangular Bar
  • Full Material
    30% Glass Fibre Polyamide 6
Pull Handle Assemblies - Overall Height : 46.0 mm | 1.811 in ; Mount Type - Threaded Through Hole ; Mounting Hole Center Distance : 160.0 mm

109000269916

Price Range
$26.2451 - $24.9328

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Length
    178.0 mm
  • Overall Height
    46.0 mm
  • Handle Type
    Industrial Handle
  • Handle Shape
    Square Grip/Rectangular Bar
Pull Handle Assemblies - Overall Height : 55.0 mm | 2.165 in ; Mount Type - Threaded Insert ;

110000269916

Price Range
$15.7946 - $15.0049

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    55.0 mm
  • Handle Type
    Industrial Handle
  • Handle Shape
    Round Bar
  • Full Material
    30% Glass Fibre Polyamide 6
  • Handle Finish
    No Finish
Pull Handle Assemblies - Overall Height : 39.0 mm | 1.535 in ; Mount Type - Threaded Through Hole ; Mounting Hole Center Distance : 120.0 mm

109000169916

Price Range
$3.7158 - $3.53

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    144.0 mm
  • Overall Height
    39.0 mm
  • Handle Type
    Industrial Handle
  • Handle Shape
    Square Grip/Rectangular Bar
  • Full Material
    30% Glass Fibre Polyamide 6
Pull Handle - Aluminium ; Overall Length 330.0 mm | 12.992 in

20022068

Price Range
$8.3256 - $7.5138

Stock Levels
Request the lead time here
Attributes
  • Handle Diameter
    56.0 mm
  • Overall Length
    330.0 mm
  • Overall Height
    56.0 mm
  • Overall Width
    29.0 mm
  • Handle Type
    Pull Handle
Pull Handle - Aluminium ; Overall Length 328.0 mm | 12.913 in

20022075

Price Range
$10.3331 - $9.3256

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Diameter
    56.0 mm
  • Overall Length
    328.0 mm
  • Overall Height
    56.0 mm
  • Overall Width
    28.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 300.0 mm | 11.811 in; Steel

387300

Price Range
$20.5806 - $18.574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Diameter
    8.5 mm
  • Overall Length
    332.0 mm
  • Overall Height
    107.0 mm
  • Handle Shape
    Round Bar