High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Handle Material | Mount Type | Overall Height | View | |
---|---|---|---|---|---|---|---|
$72.5078 - $80.3411 | Request the lead time here |
11.811 in
300.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$65.2142 - $72.2595 | Request the lead time here |
7.874 in
200.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$62.2588 - $68.9849 | Request the lead time here |
7.874 in
200.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$67.7864 - $75.1095 | Request the lead time here |
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$75.4844 - $83.6393 | Request the lead time here |
13.78 in
350.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$69.4011 - $76.8987 | Request the lead time here |
15.748 in
400.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$64.0782 - $71.0007 | Request the lead time here |
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$68.121 - $75.4803 | Request the lead time here |
13.78 in
350.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$95.9087 - $106.27 | Request the lead time here |
19.685 in
500.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$75.6675 - $83.8421 | Request the lead time here |
19.685 in
500.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$66.6386 - $73.8378 | Request the lead time here |
11.811 in
300.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$82.8879 - $91.8425 | Request the lead time here |
15.748 in
400.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
$66.9095 - $74.1379 | Request the lead time here |
28.858 in
733.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
$29.9716 - $33.2095 | Request the lead time here |
32.756 in
832.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
$22.5414 - $24.9766 | Request the lead time here |
24.882 in
632.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
$94.1243 - $104.2929 | Request the lead time here |
40.669 in
1033.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
$60.7798 - $67.3461 | Request the lead time here |
24.921 in
633.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
$18.0302 - $19.9781 | 20 In stock |
20.945 in
532.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
$37.2572 - $41.2823 | Request the lead time here |
40.63 in
1032.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
$21.4861 - $23.8073 | Request the lead time here |
17.008 in
432.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue