Menu Search

Pull Handles - Through Hole Angled Right Angle

In stock

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Overall Length Handle Material Mount Type Overall Height View
$72.5078 - $80.3411 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
$65.2142 - $72.2595 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
$62.2588 - $68.9849 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
$67.7864 - $75.1095 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
$75.4844 - $83.6393 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
$69.4011 - $76.8987 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
$64.0782 - $71.0007 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
$68.121 - $75.4803 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
$95.9087 - $106.27 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
$75.6675 - $83.8421 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
$66.6386 - $73.8378 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
$82.8879 - $91.8425 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
$66.9095 - $74.1379 Request the lead time here
733.0 mm
Stainless Steel
Threaded Female
80.0 mm
$29.9716 - $33.2095 Request the lead time here
832.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
$22.5414 - $24.9766 Request the lead time here
632.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
$94.1243 - $104.2929 Request the lead time here
1033.0 mm
Stainless Steel
Threaded Female
80.0 mm
$60.7798 - $67.3461 Request the lead time here
633.0 mm
Stainless Steel
Threaded Female
80.0 mm
$18.0302 - $19.9781 20 In stock
532.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
$37.2572 - $41.2823 Request the lead time here
1032.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
$21.4861 - $23.8073 Request the lead time here
432.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
  • of 2
Pull Handle Assemblies - Overall Length 300.0 mm | 11.811 in ; Aluminium ; Threaded ; Natural

1220515

Price Range
$80.3411 - $72.5078

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 200.0 mm | 7.874 in ; Aluminium ; Threaded ; Natural

1220507

Price Range
$72.2595 - $65.2142

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 200.0 mm | 7.874 in ; Aluminium ; Threaded ; Black

1220508

Price Range
$68.9849 - $62.2588

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 250.0 mm | 9.843 in ; Aluminium ; Threaded ; Natural

1220511

Price Range
$75.1095 - $67.7864

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 350.0 mm | 13.78 in ; Aluminium ; Threaded ; Natural

1220520

Price Range
$83.6393 - $75.4844

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 400.0 mm | 15.748 in ; Aluminium ; Threaded ; Black

1220525

Price Range
$76.8987 - $69.4011

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
Pull Handle Assemblies - Overall Length 250.0 mm | 9.843 in ; Aluminium ; Threaded ; Black

1220512

Price Range
$71.0007 - $64.0782

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
Pull Handle Assemblies - Overall Length 350.0 mm | 13.78 in ; Aluminium ; Threaded ; Black

1220521

Price Range
$75.4803 - $68.121

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
Pull Handle Assemblies - Overall Length 500.0 mm | 19.685 in ; Aluminium ; Threaded ; Natural

1220528

Price Range
$106.27 - $95.9087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 500.0 mm | 19.685 in ; Aluminium ; Threaded ; Black

1220529

Price Range
$83.8421 - $75.6675

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 300.0 mm | 11.811 in ; Aluminium ; Threaded ; Black

1220516

Price Range
$73.8378 - $66.6386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 400.0 mm | 15.748 in ; Aluminium ; Threaded ; Natural

1220524

Price Range
$91.8425 - $82.8879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - ; ; ;

487700E

Price Range
$74.1379 - $66.9095

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    700.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    733.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 800.0 mm | 31.496 in; Steel

387800

Price Range
$33.2095 - $29.9716

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    832.0 mm
  • Thread Length
    800.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 600.0 mm | 23.622 in; Steel

387600

Price Range
$24.9766 - $22.5414

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    632.0 mm
  • Thread Length
    600.0 mm
Pull Handle Assemblies - ; ; ;

487100E

Price Range
$104.2929 - $94.1243

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    1000.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    1033.0 mm
Pull Handle Assemblies - ; ; ;

487600E

Price Range
$67.3461 - $60.7798

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    600.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    633.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 500.0 mm | 19.685 in; Steel

387500

Price Range
$19.9781 - $18.0302

Stock Levels
20 In stock
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    532.0 mm
  • Thread Length
    500.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 1000.0 mm | 39.37 in; Steel

3871000

Price Range
$41.2823 - $37.2572

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    1032.0 mm
  • Thread Length
    1000.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 400.0 mm | 15.748 in; Steel

387400

Price Range
$23.8073 - $21.4861

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    432.0 mm
  • Thread Length
    400.0 mm
  • Tube Diameter
    30.0 mm