Menu Search

Pull Handles - Tubular Bridge Handles

In production

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
$75.398 - $83.5435 Request the lead time here
M8
Aluminium
Back Mount
$71.6212 - $79.3587 Request the lead time here
M8
Aluminium
Back Mount
$67.39 - $74.6703 Request the lead time here
M8
Aluminium
Screw Fix
$72.6149 - $80.4597 Request the lead time here
M8
Aluminium
Back Mount
$68.0556 - $75.4078 Request the lead time here
M8
Aluminium
Back Mount
$73.2336 - $81.1452 Request the lead time here
M8
Aluminium
Back Mount
$80.1401 - $88.798 Request the lead time here
M8
Aluminium
Back Mount
$60.2361 - $66.7436 Request the lead time here
M8
Aluminium
Screw Fix
$60.7353 - $67.2969 Request the lead time here
M8
Aluminium
Screw Fix
$85.2023 - $94.407 Request the lead time here
M8
Aluminium
Back Mount
$70.075 - $77.6454 Request the lead time here
M8
Aluminium
Back Mount
$67.39 - $74.6703 Request the lead time here
M8
Aluminium
Screw Fix
$75.0931 - $83.2056 Request the lead time here
M8
Aluminium
Screw Fix
$60.2361 - $66.7436 Request the lead time here
M8
Aluminium
Screw Fix
$76.4087 - $84.6634 Request the lead time here
M8
Aluminium
Back Mount
$62.1153 - $68.8259 Request the lead time here
M8
Aluminium
Screw Fix
$62.1153 - $68.8259 Request the lead time here
M8
Aluminium
Screw Fix
Request the lead time here
M8
Stainless Steel
Threaded Female
$30.9968 - $34.3454 Request the lead time here
M8
Steel
Female
$38.2246 - $42.3542 Request the lead time here
M8
350.0 mm
Steel
Female
  • of 4
Pull Handle Assemblies - Mounting Hole Distance - 500.0 mm | 19.685 in ; ; ; Colour : Natural

1220526

Price Range
$83.5435 - $75.398

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 250.0 mm | 9.843 in ; ; ; Colour : Natural

1220509

Price Range
$79.3587 - $71.6212

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 400.0 mm | 15.748 in ; ; ; Colour : Black

1340324

Price Range
$74.6703 - $67.39

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle - Mounting Hole Distance - 200.0 mm | 7.874 in; M8; Aluminium; Black

1220506

Price Range
$80.4597 - $72.6149

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle - Mounting Hole Distance - 200.0 mm | 7.874 in; M8; Aluminium; Natural

1220505

Price Range
$75.4078 - $68.0556

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 350.0 mm | 13.78 in ; ; ; Colour : Natural

1220518

Price Range
$81.1452 - $73.2336

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 400.0 mm | 15.748 in ; ; ; Colour : Natural

1220522

Price Range
$88.798 - $80.1401

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 250.0 mm | 9.843 in ; ; ; Colour : Silver

1340315

Price Range
$66.7436 - $60.2361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle Assemblies - Mounting Hole Distance - 200.0 mm | 7.874 in ; ; ; Colour : Black

1340320

Price Range
$67.2969 - $60.7353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle - Mounting Hole Distance - 300.0 mm | 11.811 in; M8; Aluminium; Black

1220514

Price Range
$94.407 - $85.2023

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle - Mounting Hole Distance - 400.0 mm | 15.748 in; M8; Aluminium; Black

1220523

Price Range
$77.6454 - $70.075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 400.0 mm | 15.748 in ; ; ; Colour : Silver

1340318

Price Range
$74.6703 - $67.39

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle Assemblies - Mounting Hole Distance - 600.0 mm | 23.622 in ; ; ; Colour : Black

1340325

Price Range
$83.2056 - $75.0931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle Assemblies - Mounting Hole Distance - 250.0 mm | 9.843 in ; ; ; Colour : Black

1340321

Price Range
$66.7436 - $60.2361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle - Mounting Hole Distance - 500.0 mm | 19.685 in; M8; Aluminium; Black

1220527

Price Range
$84.6634 - $76.4087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 300.0 mm | 11.811 in ; ; ; Colour : Black

1340322

Price Range
$68.8259 - $62.1153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle Assemblies - Mounting Hole Distance - 300.0 mm | 11.811 in ; ; ; Colour : Silver

1340316

Price Range
$68.8259 - $62.1153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 250.0 mm M8 Stainless Steel

4844070250E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 250.0 mm M8 Steel

4846170250E

Price Range
$34.3454 - $30.9968

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
  • Handle Material
    Steel
Pull Handle 350.0 mm M8 Steel

4846170350E

Price Range
$42.3542 - $38.2246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090