Menu Search

Pull Handles - Tubular Bridge Handles

In production

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
$65.2236 - $72.2699 Request the lead time here
M8
Aluminium
Back Mount
$60.2361 - $66.7436 Request the lead time here
M8
Aluminium
Screw Fix
$64.7163 - $71.7078 Request the lead time here
M8
Aluminium
Screw Fix
$62.1153 - $68.8259 Request the lead time here
M8
Aluminium
Screw Fix
$71.6212 - $79.3587 Request the lead time here
M8
Aluminium
Back Mount
$62.1153 - $68.8259 Request the lead time here
M8
Aluminium
Screw Fix
$76.4087 - $84.6634 Request the lead time here
M8
Aluminium
Back Mount
$67.39 - $74.6703 Request the lead time here
M8
Aluminium
Screw Fix
  • of 4
Pull Handle Assemblies - Mounting Hole Distance - 350.0 mm | 13.78 in ; ; ; Colour : Natural

1220517

Price Range
$72.2699 - $65.2236

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 250.0 mm | 9.843 in ; ; ; Colour : Black

1340321

Price Range
$66.7436 - $60.2361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle Assemblies - Mounting Hole Distance - 350.0 mm | 13.78 in ; ; ; Colour : Silver

1340317

Price Range
$71.7078 - $64.7163

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle Assemblies - Mounting Hole Distance - 300.0 mm | 11.811 in ; ; ; Colour : Black

1340322

Price Range
$68.8259 - $62.1153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle Assemblies - Mounting Hole Distance - 250.0 mm | 9.843 in ; ; ; Colour : Natural

1220509

Price Range
$79.3587 - $71.6212

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 300.0 mm | 11.811 in ; ; ; Colour : Silver

1340316

Price Range
$68.8259 - $62.1153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle - Mounting Hole Distance - 500.0 mm | 19.685 in; M8; Aluminium; Black

1220527

Price Range
$84.6634 - $76.4087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle Assemblies - Mounting Hole Distance - 400.0 mm | 15.748 in ; ; ; Colour : Black

1340324

Price Range
$74.6703 - $67.39

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890