Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.1267 - $0.2336 Request the lead time here
Yellow
EVA
$0.1562 - $0.2879 Request the lead time here
Yellow
EVA
$0.1193 - $0.2199 Request the lead time here
Yellow
EVA
$0.0895 - $0.165 Request the lead time here
Yellow
EVA
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height20.0 mm | 0.787 in ; Push Fit;Pull Tab ; Yellow

1470796

Price Range
$0.2336 - $0.1267

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height30.0 mm | 1.181 in ; Push Fit;Pull Tab ; Yellow

1470797

Price Range
$0.2879 - $0.1562

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.0 mm | 0.63 in ; Inside Height20.0 mm | 0.787 in ; Push Fit;Pull Tab ; Yellow

1470794

Price Range
$0.2199 - $0.1193

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.0 mm | 0.551 in ; Inside Height20.0 mm | 0.787 in ; Push Fit;Pull Tab ; Yellow

1470792

Price Range
$0.165 - $0.0895

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C