Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
129 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
$0.1157 - $0.1281 696 In stock
Black
4.2 mm
6.0 - 6.4 mm
10.0 mm
$0.38 - $0.6999 Request the lead time here
Black
8.1 mm
6.9 mm
$0.1354 - $0.2497 7 In stock
Black
4.6 mm
5.8 - 6.0 mm
$0.168 - $0.186 Request the lead time here
Black
2.0 mm
4.7 - 5.0 mm
10.0 mm
$0.3753 - $0.6914 Request the lead time here
Black
2.7 mm
9.8 mm
$0.4475 - $0.4959 Request the lead time here
Black
3.2 mm
12.8 mm
$2.8858 - $5.316 Request the lead time here
Black
25.0 - 50.0 mm
$4.4935 - $8.2775 Request the lead time here
Black
30.0 mm
$4.7198 - $8.6945 Request the lead time here
Black
38.0 mm
$1.1814 - $2.1764 20 In stock
Black
30.0 mm
$1.0927 - $2.0129 20 In stock
Black
20.0 mm
$1.1628 - $2.1421 Request the lead time here
Black
20.0 - 40.0 mm
$2.0569 - $3.7891 21 In stock
Black
20.0 mm
$1.0419 - $1.9192 Request the lead time here
Black
20.0 - 40.0 mm
$0.3005 - $0.5537 36 In stock
Black
30.0 - 6.0 mm
$0.4024 - $0.7413 18 In stock
Black
25.0 mm
$1.1146 - $2.0532 17 In stock
Black
30.0 mm
$0.2388 - $0.4398 19 In stock
Black
25.0 - 5.0 mm
$0.1418 - $0.2614 Request the lead time here
Black
$0.1823 - $0.336 Request the lead time here
Transparent
  • of 7
Push Fit Feet - ; Base Height - 4.2 mm | 0.165 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ;

BPM-2

Price Range
$0.1281 - $0.1157

Stock Levels
696 In stock
Attributes
  • Compatible Hole Diameter Range
    6.0 - 6.4 mm
  • Base Height
    4.2 mm
  • Base Diameter
    10.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Push Fit Feet - Base Height - 8.1 mm | 0.319 in ; ; Colour - Black ;

12495

Price Range
$0.6999 - $0.38

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.9 mm
  • Base Height
    8.1 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - Base Height - 4.6 mm | 0.181 in ; ; Colour - Black ;

50185

Price Range
$0.2497 - $0.1354

Stock Levels
7 In stock
Attributes
  • Compatible Hole Diameter Range
    5.8 - 6.0 mm
  • Base Height
    4.6 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; Base Height - 2.0 mm | 0.079 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ;

BAB-3

Price Range
$0.186 - $0.168

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.7 - 5.0 mm
  • Base Height
    2.0 mm
  • Base Diameter
    10.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Push Fit Feet - Base Height - 2.7 mm | 0.106 in ; ; Colour - Black ;

12493

Price Range
$0.6914 - $0.3753

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    9.8 mm
  • Base Height
    2.7 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; ; Black ;

12494

Price Range
$0.4959 - $0.4475

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    12.8 mm
  • Base Height
    3.2 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HIT500250-RB

Price Range
$5.316 - $2.8858

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HIR320-15B

Price Range
$8.2775 - $4.4935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    30.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HIR380-20B

Price Range
$8.6945 - $4.7198

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    38.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HIS300-RBKNP

Price Range
$2.1764 - $1.1814

Stock Levels
20 In stock
Attributes
  • Compatible Hole Diameter Range
    30.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HIS200-RB

Price Range
$2.0129 - $1.0927

Stock Levels
20 In stock
Attributes
  • Compatible Hole Diameter Range
    20.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HIT400200-RB

Price Range
$2.1421 - $1.1628

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HIR200-20B

Price Range
$3.7891 - $2.0569

Stock Levels
21 In stock
Attributes
  • Compatible Hole Diameter Range
    20.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HITF400200-RB

Price Range
$1.9192 - $1.0419

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
End Tip 30.0 x 6.0 mm PVC Black

465362

Price Range
$0.5537 - $0.3005

Stock Levels
36 In stock
Attributes
  • Compatible Hole Diameter Range
    30.0 - 6.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
End Tip 25.0 x 25.0 mm PE Black

465363

Price Range
$0.7413 - $0.4024

Stock Levels
18 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; ; Black ;

HA300B

Price Range
$2.0532 - $1.1146

Stock Levels
17 In stock
Attributes
  • Compatible Hole Diameter Range
    30.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
End Tip 25.0 x 5.0 mm PVC Black

465361

Price Range
$0.4398 - $0.2388

Stock Levels
19 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 - 5.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 8.0 mm | 0.315 in ; Black ;

1251336

Price Range
$0.2614 - $0.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 7.0 mm | 0.276 in ; Transparent ;

1251340

Price Range
$0.336 - $0.1823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Commodity Code
    3926300090