Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
$0.3689 - $0.6795 | Request the lead time here |
PVC
|
Black
|
0.323 in
8.2 mm
|
|
0.429 in
10.9 mm
|
||
$0.1248 - $0.1383 | Request the lead time here |
Rubber
|
Black
|
0.091 in
2.3 mm
|
|
0.472 in
12.0 mm
|
||
$0.0884 - $0.1629 | 1006 In stock |
PVC
|
Black
|
0.079 in
2.0 mm
|
|
0.406 in
10.3 mm
|
||
$0.2136 - $0.3934 | 9958 In stock |
PVC
|
Black
|
0.197 in
5.0 mm
|
|
0.622 in
15.8 mm
|
||
$0.1631 - $0.1806 | Request the lead time here |
Rubber
|
Black
|
0.079 in
2.0 mm
|
|
0.394 in
10.0 mm
|
||
$0.177 - $0.3263 | Request the lead time here |
PVC
|
Transparent
|
|
|
|
||
$0.1377 - $0.2537 | Request the lead time here |
PVC
|
Black
|
|
|
|
||
$0.1574 - $0.29 | Request the lead time here |
PVC
|
Black
|
|
|
|
||
$0.059 - $0.1087 | Request the lead time here |
PVC
|
Black
|
|
|
|
||
$0.0689 - $0.1267 | Request the lead time here |
PVC
|
Black
|
|
|
|
||
$0.6347 - $0.7033 | 14 In stock |
Elastomer
|
Black
|
0.091 in
2.3 mm
|
|
0.311 in
7.9 mm
|
||
$0.1283 - $0.1421 | 8 In stock |
Elastomer
|
Black
|
0.201 in
5.1 mm
|
|
0.618 in
15.7 mm
|
||
$0.1068 - $0.1967 | Request the lead time here |
PVC
|
Black
|
0.472 in
12.0 mm
|
|
0.492 in
12.5 mm
|
||
$0.0475 - $0.0876 | Request the lead time here |
PVC
|
Black
|
|
|
|
||
$0.3644 - $0.6713 | Request the lead time here |
PVC
|
Black
|
0.106 in
2.7 mm
|
|
0.606 in
15.4 mm
|
||
$0.0917 - $0.0966 | Request the lead time here |
PVC
|
Natural
|
0.138 in
3.5 mm
|
|
0.354 in
9.0 mm
|
||
$0.1123 - $0.1244 | 1696 In stock |
Rubber
|
Black
|
0.165 in
4.2 mm
|
|
0.394 in
10.0 mm
|
||
$0.612 - $0.6781 | Request the lead time here |
Nylon
|
Natural
|
0.185 in
4.7 mm
|
|
1.461 in
37.1 mm
|
||
$0.3112 - $0.3448 | Request the lead time here |
PA
|
Natural
|
0.437 in
11.1 mm
|
|
0.5 in
12.7 mm
|
||
$0.2158 - $0.2272 | Request the lead time here |
PVC
|
Natural
|
0.118 in
3.0 mm
|
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue