Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
$0.1858 - $0.2059 | Request the lead time here |
PVC
|
Black
|
0.984 in
25.0 mm
|
|
0.689 in
17.5 mm
|
||
$1.8406 - $2.0395 | Request the lead time here |
Nylon
|
Black
|
0.591 in
15.0 mm
|
|
0.827 in
21.0 mm
|
||
$0.2061 - $0.2283 | Request the lead time here |
PA
|
Natural
|
0.634 in
16.1 mm
|
|
0.374 in
9.5 mm
|
||
$0.1897 - $0.2102 | Request the lead time here |
PA
|
Natural
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
$0.0826 - $0.0915 | Request the lead time here |
PVC
|
Black
|
0.394 in
10.0 mm
|
|
0.394 in
10.0 mm
|
||
$1.1853 - $2.1833 | Request the lead time here |
PA
|
Black
|
0.248 in
6.3 mm
|
|
0.63 in
16.0 mm
|
||
$1.7897 - $1.9831 | Request the lead time here |
PA
|
Natural
|
0.185 in
4.7 mm
|
|
0.748 in
19.0 mm
|
||
$0.5608 - $0.6214 | Request the lead time here |
PA
|
Natural
|
0.157 in
4.0 mm
|
|
1 in
25.4 mm
|
||
$0.1944 - $0.2153 | Request the lead time here |
PVC
|
Black
|
0.996 in
25.3 mm
|
|
0.996 in
25.3 mm
|
||
$0.3753 - $0.4159 | Request the lead time here |
PA
|
Natural
|
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
||
$0.3722 - $0.4125 | Request the lead time here |
PA
|
Natural
|
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
$0.2047 - $0.2268 | Request the lead time here |
TPE
|
Black
|
0.201 in
5.1 mm
|
|
0.618 in
15.7 mm
|
||
$0.4054 - $0.4491 | Request the lead time here |
PA
|
Natural
|
0.15 in
3.8 mm
|
|
0.362 in
9.2 mm
|
||
$0.4795 - $0.5313 | Request the lead time here |
PA
|
Natural
|
0.165 in
4.2 mm
|
|
1.126 in
28.6 mm
|
||
$0.3459 - $0.3833 | Request the lead time here |
PVC
|
Black
|
0.472 in
12.0 mm
|
|
0.591 in
15.0 mm
|
||
$0.3565 - $0.3951 | Request the lead time here |
PA
|
Natural
|
0.295 in
7.5 mm
|
|
0.5 in
12.7 mm
|
||
$0.2944 - $0.3262 | Request the lead time here |
PA
|
Natural
|
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
$0.1653 - $0.1831 | Request the lead time here |
PA
|
Natural
|
0.063 in
1.6 mm
|
|
0.5 in
12.7 mm
|
||
$0.3355 - $0.3718 | Request the lead time here |
PA
|
Natural
|
0.126 in
3.2 mm
|
|
0.437 in
11.1 mm
|
||
$0.3857 - $0.4274 | Request the lead time here |
PA
|
Natural
|
0.091 in
2.3 mm
|
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue