Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
$0.4947 - $0.5481 Request the lead time here
Nylon
Natural
4.6 mm
25.4 mm
$0.0443 - $0.0466 Request the lead time here
PVC
Black
6.5 mm
9.5 mm
$1.692 - $3.1168 Request the lead time here
Rubber
Black
42.0 mm
19.0 mm
$0.3997 - $0.443 Request the lead time here
PA
Natural
2.4 mm
9.5 mm
$0.3312 - $0.367 Request the lead time here
LDPE
Black
4.0 mm
12.7 mm
$0.2585 - $0.2864 Request the lead time here
Nylon
Natural
6.4 mm
12.7 mm
$0.1546 - $0.1627 Request the lead time here
LDPE
Grey
7.0 mm
10.0 mm
$0.1567 - $0.1737 Request the lead time here
PA
Natural
2.4 mm
9.9 mm
$0.3501 - $0.3879 Request the lead time here
PA
Natural
3.2 mm
25.4 mm
$0.4057 - $0.4494 Request the lead time here
Nylon
Natural
4.0 mm
12.7 mm
$1.9547 - $3.6008 Request the lead time here
Rubber
Black
42.0 mm
25.0 mm
$0.2009 - $0.2226 Request the lead time here
PA
Natural
2.4 mm
6.4 mm
$0.6368 - $0.7056 Request the lead time here
LDPE
Black
4.8 mm
37.1 mm
$0.157 - $0.1739 Request the lead time here
PA
Natural
1.6 mm
9.5 mm
$0.4613 - $0.5111 Request the lead time here
LDPE
Black
4.6 mm
25.4 mm
$2.0166 - $3.7148 Request the lead time here
Rubber
Black
42.0 mm
22.0 mm
$0.268 - $0.2969 Request the lead time here
PA
Natural
1.3 mm
8.7 mm
$0.387 - $0.4288 Request the lead time here
Nylon
Natural
1.6 mm
10.3 mm
$0.1995 - $0.221 Request the lead time here
Nylon
Natural
3.2 mm
12.7 mm
$0.3254 - $0.3606 Request the lead time here
LDPE
Black
6.4 mm
12.7 mm
  • of 7
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 25.4 mm | 1 in ; Natural ; Nylon

BFS100A

Price Range
$0.5481 - $0.4947

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.6 mm
  • Base Diameter
    25.4 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Shaft Diameter 6.8 mm | 0.268 in ; Base Height - 6.5 mm | 0.256 in ; Base Diameter - 9.5 mm | 0.374 in ; Black ; PVC

122001059907

Price Range
$0.0466 - $0.0443

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.5 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Plug In Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 42.0 mm | 1.654 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; Rubber

15121

Price Range
$3.1168 - $1.692

Stock Levels
Request the lead time here
Attributes
  • Base Height
    42.0 mm
  • Base Diameter
    19.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH020A

Price Range
$0.443 - $0.3997

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA060A

Price Range
$0.367 - $0.3312

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.0 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS015A

Price Range
$0.2864 - $0.2585

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 7.0 mm | 0.276 in ; Base Diameter - 10.0 mm | 0.394 in ; Grey ; LDPE

068010000203

Price Range
$0.1627 - $0.1546

Stock Levels
Request the lead time here
Attributes
  • Base Height
    7.0 mm
  • Base Diameter
    10.0 mm
  • Accessory Type
    Plug In Foot
  • Colour
    Grey
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.9 mm | 0.39 in ; Natural ; PA

BDH030A

Price Range
$0.1737 - $0.1567

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Base Diameter
    9.9 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 25.4 mm | 1 in ; Natural ; PA

BDS010A

Price Range
$0.3879 - $0.3501

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.2 mm
  • Base Diameter
    25.4 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS060A

Price Range
$0.4494 - $0.4057

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.0 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 42.0 mm | 1.654 in ; Base Diameter - 25.0 mm | 0.984 in ; Black ; Rubber

15112

Price Range
$3.6008 - $1.9547

Stock Levels
Request the lead time here
Attributes
  • Base Height
    42.0 mm
  • Base Diameter
    25.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 6.4 mm | 0.252 in ; Natural ; PA

BDH005A

Price Range
$0.2226 - $0.2009

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Base Diameter
    6.4 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 4.8 mm | 0.189 in ; Base Diameter - 37.1 mm | 1.461 in ; Black ; LDPE

BFSA110A

Price Range
$0.7056 - $0.6368

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.8 mm
  • Base Diameter
    37.1 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH040A

Price Range
$0.1739 - $0.157

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.6 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 25.4 mm | 1 in ; Black ; LDPE

BFSA100A

Price Range
$0.5111 - $0.4613

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.6 mm
  • Base Diameter
    25.4 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 42.0 mm | 1.654 in ; Base Diameter - 22.0 mm | 0.866 in ; Black ; Rubber

15119

Price Range
$3.7148 - $2.0166

Stock Levels
Request the lead time here
Attributes
  • Base Height
    42.0 mm
  • Base Diameter
    22.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 1.3 mm | 0.051 in ; Base Diameter - 8.7 mm | 0.343 in ; Natural ; PA

BDH025A

Price Range
$0.2969 - $0.268

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.3 mm
  • Base Diameter
    8.7 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Natural ; Nylon

BFS010A

Price Range
$0.4288 - $0.387

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.6 mm
  • Base Diameter
    10.3 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS035A

Price Range
$0.221 - $0.1995

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.2 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA015A

Price Range
$0.3606 - $0.3254

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
  • Base Shape
    Round