Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
$0.2383 - $0.264 Request the lead time here
Nylon
Natural
1.1 mm
7.8 mm
$5.1642 - $9.513 Request the lead time here
Rubber
Grey
51.5 mm
19.0 mm
$1.9878 - $3.6616 Request the lead time here
Rubber
Black
39.0 mm
22.0 mm
$0.269 - $0.4957 Request the lead time here
PP
Black
34.0 mm
50.0 mm
  • of 7
Push Fit Feet - ; Base Height - 1.1 mm | 0.043 in ; Base Diameter - 7.8 mm | 0.307 in ; Natural ; Nylon

BFS020A

Price Range
$0.264 - $0.2383

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.1 mm
  • Base Diameter
    7.8 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 51.5 mm | 2.028 in ; Base Diameter - 19.0 mm | 0.748 in ; Grey ; Rubber

497454

Price Range
$9.513 - $5.1642

Stock Levels
Request the lead time here
Attributes
  • Base Height
    51.5 mm
  • Base Diameter
    19.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Grey
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 39.0 mm | 1.535 in ; Base Diameter - 22.0 mm | 0.866 in ; Black ; Rubber

497459

Price Range
$3.6616 - $1.9878

Stock Levels
Request the lead time here
Attributes
  • Base Height
    39.0 mm
  • Base Diameter
    22.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 34.0 mm | 1.339 in ; Base Diameter - 50.0 mm | 1.969 in ; Black ; PP

2420/BK

Price Range
$0.4957 - $0.269

Stock Levels
Request the lead time here
Attributes
  • Base Height
    34.0 mm
  • Base Diameter
    50.0 mm
  • Accessory Type
    Knock in Foot
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black