Menu Search

Push In Full Face Flange Protectors

In stock

Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.

Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colours: Yellow, White and Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Item Code Price range Availability Cylinder Diameter Fin Diameter Special Offer Outside Diameter Compatible Nominal Pipe Sizes (All) Overall Height View
$1.6545 - $3.0478 171 In stock
66.0 mm
85.5 mm
196.0 mm
DN 80, 3"
36.0 mm
$13.938 - $15.4438 294 In stock
237.0 mm
263.0 mm
403.0 mm
DN 250, 10"
52.0 mm
$2.2614 - $4.1659 25 In stock
110.0 mm
134.0 mm
246.0 mm
DN 125, 5"
46.0 mm
$0.3502 - $1.3379 187 In stock
8.5 mm
19.0 mm
90.0 mm
DN 15, 1/2
21.0 mm
$1.7584 - $3.2389 119 In stock
53.0 mm
72.5 mm
180.0 mm
DN 65, 2 1/2
36.0 mm
$2.0122 - $3.7066 5 In stock
86.0 mm
110.0 mm
216.0 mm
DN 100, 4"
46.0 mm
$1.1487 - $2.116 166 In stock
30.0 mm
45.5 mm
146.0 mm
DN 40, 1 1/2
32.0 mm
$0.4332 - $0.798 299 In stock
6.8 mm
14.2 mm
86.0 mm
DN 10, 3/8
21.0 mm
$0.8536 - $1.5725 84 In stock
23.0 mm
39.0 mm
136.0 mm
DN 32, 1 1/4
32.0 mm
$8.7391 - $9.6833 50 In stock
186.0 mm
210.0 mm
336.0 mm
DN 200, 8"
52.0 mm
$26.986 - $49.7111 16 In stock
284.0 mm
319.0 mm
450.0 mm
DN 300, 12"
48.5 mm
$0.7262 - $0.8046 556 In stock
18.0 mm
30.0 mm
110.0 mm
DN 25, 1"
25.0 mm
$1.221 - $2.2492 355 In stock
40.0 mm
56.5 mm
160.0 mm
DN 50, 2"
32.0 mm
$3.291 - $6.0624 9 In stock
139.0 mm
163.0 mm
280.0 mm
DN 150, 6"
50.0 mm
$0.5591 - $1.0301 596 In stock
13.0 mm
24.0 mm
100.0 mm
DN 20, 3/4
21.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 80 3"; Class Pressure Rating - 150; Yellow; LDPE

552075

Price Range
$3.0478 - $1.6545

Stock Levels
171 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 80, 3"
  • Cylinder Diameter
    66.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 250 10"; Class Pressure Rating - 150; Yellow; LDPE

552080

Price Range
$15.4438 - $13.938

Stock Levels
294 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 250, 10"
  • Cylinder Diameter
    237.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 125 5"; Class Pressure Rating - 150; Yellow; LDPE

552077

Price Range
$4.1659 - $2.2614

Stock Levels
25 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 125, 5"
  • Cylinder Diameter
    110.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 15 1/2; Class Pressure Rating - 150; Yellow; LDPE

552068

Price Range
$1.3379 - $0.3502

Stock Levels
187 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 15, 1/2
  • Cylinder Diameter
    8.5 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 65 2 1/2; Class Pressure Rating - 150; Yellow; LDPE

552074

Price Range
$3.2389 - $1.7584

Stock Levels
119 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 65, 2 1/2
  • Cylinder Diameter
    53.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 100 4"; Class Pressure Rating - 150; Yellow; LDPE

552076

Price Range
$3.7066 - $2.0122

Stock Levels
5 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 100, 4"
  • Cylinder Diameter
    86.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 40 1 1/2; Class Pressure Rating - 150; Yellow; LDPE

552072

Price Range
$2.116 - $1.1487

Stock Levels
166 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 40, 1 1/2
  • Cylinder Diameter
    30.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 10 3/8; Class Pressure Rating - 150; Yellow; LDPE

552067

Price Range
$0.798 - $0.4332

Stock Levels
299 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 10, 3/8
  • Cylinder Diameter
    6.8 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 32 1 1/4; Class Pressure Rating - 150; Yellow; LDPE

552071

Price Range
$1.5725 - $0.8536

Stock Levels
84 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 32, 1 1/4
  • Cylinder Diameter
    23.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 200 8"; Class Pressure Rating - 150; Yellow; LDPE

552079

Price Range
$9.6833 - $8.7391

Stock Levels
50 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 200, 8"
  • Cylinder Diameter
    186.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 30012"; Class Pressure Rating - 150; Yellow; LDPE

1258269

Price Range
$49.7111 - $26.986

Stock Levels
16 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 300, 12"
  • Cylinder Diameter
    284.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 25 1"; Class Pressure Rating - 150; Yellow; LDPE

552070

Price Range
$0.8046 - $0.7262

Stock Levels
556 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 25, 1"
  • Cylinder Diameter
    18.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 50 2"; Class Pressure Rating - 150; Yellow; LDPE

552073

Price Range
$2.2492 - $1.221

Stock Levels
355 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 50, 2"
  • Cylinder Diameter
    40.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 150 6"; Class Pressure Rating - 150; Yellow; LDPE

552078

Price Range
$6.0624 - $3.291

Stock Levels
9 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 150, 6"
  • Cylinder Diameter
    139.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 20 3/4; Class Pressure Rating - 150; Yellow; LDPE

552069

Price Range
$1.0301 - $0.5591

Stock Levels
596 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 20, 3/4
  • Cylinder Diameter
    13.0 mm