Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.4653 - $0.4898 Request the lead time here
Natural
LDPE
43.3 mm
$0.4457 - $1.7033 1819 In stock
Natural
LDPE - PIR
31.8 mm
$0.0326 - $0.0602 Request the lead time here
Yellow
LDPE
9.7 mm
$0.0749 - $0.1379 Request the lead time here
Yellow
LDPE
24.7 mm
$0.0763 - $0.1406 Request the lead time here
Yellow
LDPE
23.4 mm
$0.32 - $0.5895 Request the lead time here
Natural
LDPE
92.5 mm
$0.1528 - $0.2816 Request the lead time here
Yellow
LDPE
29.5 mm
$0.3212 - $0.5917 Request the lead time here
Yellow
LDPE
45.1 mm
$0.046 - $0.0847 Request the lead time here
Yellow
LDPE
17.2 mm
$0.1908 - $0.3515 Request the lead time here
Yellow
LDPE
38.7 mm
$0.0465 - $0.0857 Request the lead time here
Yellow
LDPE
18.6 mm
$0.1676 - $0.3087 Request the lead time here
Yellow
LDPE
30.9 mm
$0.1059 - $0.1954 4500 In stock
Yellow
LDPE
5.2 mm
$0.0287 - $0.0529 Request the lead time here
Yellow
LDPE
8.2 mm
$0.0314 - $0.058 Request the lead time here
Yellow
LDPE
11.1 mm
$0.0459 - $0.0845 Request the lead time here
Yellow
LDPE
15.5 mm
$0.0485 - $0.0893 Request the lead time here
Yellow
LDPE
20.3 mm
$0.0302 - $0.0557 4700 In stock
Yellow
LDPE
12.6 mm
$0.0824 - $0.1518 Request the lead time here
Yellow
LDPE
27.7 mm
$0.0252 - $0.0464 Request the lead time here
Yellow
LDPE
6.7 mm
  • of 8
Push-In Plug 43.3 mm 14.5 mm 50.5 mm LDPE Natural

055043300003

Price Range
$0.4898 - $0.4653

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    43.3 mm
Push-In Plug 31.8 mm 10.0 mm 36.0 mm LDPE - PIR Natural

12804

Price Range
$1.7033 - $0.4457

Stock Levels
1819 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    31.8 mm
SAE Thread Plug - ; Fitting Diameter 9.7 mm | 0.380 in ;

I7/16A

Price Range
$0.0602 - $0.0326

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    9.7 mm
SAE Thread Plug - ; Fitting Diameter 24.7 mm | 0.972 in ;

I1-1/16A

Price Range
$0.1379 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    24.7 mm
SAE Thread Plug - ; Fitting Diameter 23.4 mm | 0.922 in ;

I1A

Price Range
$0.1406 - $0.0763

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    23.4 mm
Push-In Plug 80.0 mm 17.4 mm 92.5 mm LDPE Natural

1287227

Price Range
$0.5895 - $0.32

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    92.5 mm
SAE Thread Plug - ; Fitting Diameter 29.5 mm | 1.160 in ;

I1-1/4A

Price Range
$0.2816 - $0.1528

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    29.5 mm
SAE Thread Plug - ; Fitting Diameter 45.1 mm | 1.775 in ;

I1-7/8A

Price Range
$0.5917 - $0.3212

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    45.1 mm
SAE Thread Plug - ; Fitting Diameter 17.2 mm | 0.676 in ;

I3/4A

Price Range
$0.0847 - $0.046

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    17.2 mm
SAE Thread Plug - ; Fitting Diameter 38.7 mm | 1.525 in ;

I1-5/8A

Price Range
$0.3515 - $0.1908

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    38.7 mm
SAE Thread Plug - ; Fitting Diameter 18.6 mm | 0.732 in ;

I13/16A

Price Range
$0.0857 - $0.0465

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    18.6 mm
SAE Thread Plug - ; Fitting Diameter 30.9 mm | 1.215 in ;

I1-5/16A

Price Range
$0.3087 - $0.1676

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    30.9 mm
SAE Thread Plug - ; Fitting Diameter 5.2 mm | 0.206 in ;

I1/4A

Price Range
$0.1954 - $0.1059

Stock Levels
4500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    5.2 mm
SAE Thread Plug - ; Fitting Diameter 8.2 mm | 0.324 in ;

I3/8A

Price Range
$0.0529 - $0.0287

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    8.2 mm
SAE Thread Plug - ; Fitting Diameter 11.1 mm | 0.437 in ;

I1/2A

Price Range
$0.058 - $0.0314

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    11.1 mm
SAE Thread Plug - ; Fitting Diameter 15.5 mm | 0.610 in ;

I11/16A

Price Range
$0.0845 - $0.0459

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    15.5 mm
SAE Thread Plug - ; Fitting Diameter 20.3 mm | 0.798 in ;

I7/8A

Price Range
$0.0893 - $0.0485

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    20.3 mm
SAE Thread Plug - ; Fitting Diameter 12.6 mm | 0.495 in ;

I9/16A

Price Range
$0.0557 - $0.0302

Stock Levels
4700 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    12.6 mm
SAE Thread Plug - ; Fitting Diameter 27.7 mm | 1.090 in ;

I1-3/16A

Price Range
$0.1518 - $0.0824

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    27.7 mm
SAE Thread Plug - ; Fitting Diameter 6.7 mm | 0.262 in ;

I5/16A

Price Range
$0.0464 - $0.0252

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    6.7 mm