Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0314 - $0.058 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
| $0.0459 - $0.0845 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.610 in
15.5 mm
|
||
| $0.0485 - $0.0893 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.798 in
20.3 mm
|
||
| $0.32 - $0.5895 | Request the lead time here |
|
Natural
|
LDPE
|
|
3.642 in
92.5 mm
|
||
| $0.0607 - $0.112 | 2990 In stock |
|
Natural
|
LDPE
|
|
0.614 in
15.6 mm
|
||
| 12803 | $0.2203 - $0.8418 | 760 In stock |
|
Natural
|
LDPE - PIR
|
|
1.201 in
30.5 mm
|
|
| $0.2739 - $0.5046 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.724 in
18.4 mm
|
||
| $0.049 - $0.0902 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.421 in
10.7 mm
|
||
| $0.0326 - $0.0343 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
| $0.2763 - $0.5091 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
1.437 in
36.5 mm
|
||
| $0.101 - $0.1858 | 38509 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.496 in
12.6 mm
|
||
| $0.6007 - $0.6324 | 16 In stock |
|
Natural
|
LDPE
|
|
2.067 in
52.5 mm
|
||
| $0.298 - $0.3137 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.126 in
28.6 mm
|
||
| $0.0352 - $0.1346 | 2007 In stock |
|
Blue
|
LDPE - PIR
|
|
0.433 in
11.0 mm
|
||
| $0.119 - $0.2191 | 15871 In stock |
|
Blue
|
LDPE - PIR
|
|
0.374 in
9.5 mm
|
||
| $0.1431 - $0.2636 | 8 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.972 in
24.7 mm
|
||
| $0.2516 - $0.4635 | 6 In stock |
|
Natural
|
LDPE - PIR
|
|
1.142 in
29.0 mm
|
||
| $0.2936 - $0.3091 | 7 In stock |
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
| $0.1251 - $0.2308 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.2028 - $0.7753 | 998 In stock |
|
Natural
|
LDPE
|
|
0.701 in
17.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue