Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.0314 - $0.058 Request the lead time here
Yellow
LDPE
11.1 mm
$0.0459 - $0.0845 Request the lead time here
Yellow
LDPE
15.5 mm
$0.0485 - $0.0893 Request the lead time here
Yellow
LDPE
20.3 mm
$0.32 - $0.5895 Request the lead time here
Natural
LDPE
92.5 mm
$0.0607 - $0.112 2990 In stock
Natural
LDPE
15.6 mm
12803 $0.2203 - $0.8418 760 In stock
Natural
LDPE - PIR
30.5 mm
$0.2739 - $0.5046 Request the lead time here
Natural
LDPE - PIR
18.4 mm
$0.049 - $0.0902 4 In stock
Natural
LDPE - PIR
10.7 mm
$0.0326 - $0.0343 16 In stock
Natural
LDPE - PIR
8.8 mm
$0.2763 - $0.5091 14 In stock
Natural
LDPE - PIR
36.5 mm
$0.101 - $0.1858 38509 In stock
Flat
Yellow
LDPE
12.6 mm
$0.6007 - $0.6324 16 In stock
Natural
LDPE
52.5 mm
$0.298 - $0.3137 Request the lead time here
Natural
LDPE
28.6 mm
$0.0352 - $0.1346 2007 In stock
Blue
LDPE - PIR
11.0 mm
$0.119 - $0.2191 15871 In stock
Blue
LDPE - PIR
9.5 mm
$0.1431 - $0.2636 8 In stock
Flat
Yellow
LDPE
24.7 mm
$0.2516 - $0.4635 6 In stock
Natural
LDPE - PIR
29.0 mm
$0.2936 - $0.3091 7 In stock
Natural
LDPE
27.0 mm
$0.1251 - $0.2308 Request the lead time here
Natural
LDPE - PIR
18.7 mm
$0.2028 - $0.7753 998 In stock
Natural
LDPE
17.8 mm
  • of 8
SAE Thread Plug - ; Fitting Diameter 11.1 mm | 0.437 in ;

I1/2A

Price Range
$0.058 - $0.0314

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    11.1 mm
SAE Thread Plug - ; Fitting Diameter 15.5 mm | 0.610 in ;

I11/16A

Price Range
$0.0845 - $0.0459

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    15.5 mm
SAE Thread Plug - ; Fitting Diameter 20.3 mm | 0.798 in ;

I7/8A

Price Range
$0.0893 - $0.0485

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    20.3 mm
Push-In Plug 80.0 mm 17.4 mm 92.5 mm LDPE Natural

1287227

Price Range
$0.5895 - $0.32

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    92.5 mm
Push-In Plug 15.6 mm 8.0 mm 20.0 mm LDPE Natural

12789

Price Range
$0.112 - $0.0607

Stock Levels
2990 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    15.6 mm
Push-In Plug 30.5 mm 12.0 mm 36.0 mm LDPE - PIR Natural

12803

Price Range
$0.8418 - $0.2203

Stock Levels
760 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    30.5 mm
Push-In Plug 18.4 mm 8.0 mm 25.0 mm LDPE - PIR Natural

12791

Price Range
$0.5046 - $0.2739

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.4 mm
Push-In Plug 10.7 mm 6.0 mm 14.0 mm LDPE - PIR Natural

12977

Price Range
$0.0902 - $0.049

Stock Levels
4 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    10.7 mm
Push-In Plug 8.8 mm 8.0 mm 11.5 mm LDPE - PIR Natural

055008800003

Price Range
$0.0343 - $0.0326

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    8.8 mm
Push-In Plug 36.5 mm 15.0 mm 42.0 mm LDPE - PIR Natural

110480

Price Range
$0.5091 - $0.2763

Stock Levels
14 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    36.5 mm
Snap Fit Plug - ; Fitting Diameter 12.6 mm | 0.496 in ; Fitting Height 7.4 mm | 0.291 in

I-9/16

Price Range
$0.1858 - $0.101

Stock Levels
38509 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    9/16" UNF
Push-In Plug 52.5 mm 14.5 mm 60.0 mm LDPE Natural

055052000003

Price Range
$0.6324 - $0.6007

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    52.5 mm
Push-In Plug 29.0 mm 15.0 mm 34.0 mm LDPE Natural

055028600003

Price Range
$0.3137 - $0.298

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    28.6 mm
Snap Fit Plug UNF 1/2 in x 20 UNF/JIC 11.0 mm Blue LDPE - PIR

12513

Price Range
$0.1346 - $0.0352

Stock Levels
2007 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    17.0 mm
  • Fitting Diameter
    11.0 mm
Snap Fit Plug UNF 7/16 in x 20 UNF/JIC 9.5 mm Blue LDPE - PIR

12512

Price Range
$0.2191 - $0.119

Stock Levels
15871 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    15.5 mm
  • Fitting Diameter
    9.5 mm
Snap Fit Plug - ; Fitting Diameter 24.7 mm | 0.972 in ; Fitting Height 7.4 mm | 0.291 in

I-1-1/16

Price Range
$0.2636 - $0.1431

Stock Levels
8 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16-12" UNF
Push-In Plug 29.0 mm 12.0 mm 36.0 mm LDPE - PIR Natural

12802

Price Range
$0.4635 - $0.2516

Stock Levels
6 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    29.0 mm
Push-In Plug 27.1 mm 15.0 mm 29.6 mm LDPE Natural

055027200003

Price Range
$0.3091 - $0.2936

Stock Levels
7 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    27.0 mm
Push-In Plug 16.5 mm 7.0 mm 18.7 mm LDPE - PIR Natural

1287229

Price Range
$0.2308 - $0.1251

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.7 mm
Push-In Plug 17.8 mm 9.0 mm 24.6 mm LDPE Natural

465687

Price Range
$0.7753 - $0.2028

Stock Levels
998 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    17.8 mm