Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0113 - $0.0118 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.201 in
5.1 mm
|
||
| $0.0437 - $0.0804 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
0.213 in
5.4 mm
|
||
| $0.6182 - $1.1389 | 1374 In stock |
|
Natural
|
LDPE - PIR
|
|
2.283 in
58.0 mm
|
||
| $0.0564 - $0.1041 | 2654 In stock |
|
Blue
|
LDPE - PIR
|
|
0.563 in
14.3 mm
|
||
| $0.0572 - $0.1055 | 21 In stock |
|
Natural
|
LDPE - PIR
|
|
0.669 in
17.0 mm
|
||
| $1.0766 - $1.9832 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.776 in
45.1 mm
|
||
| $0.2137 - $0.8167 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
1.319 in
33.5 mm
|
||
| $0.2166 - $0.3989 | 3 In stock |
|
Natural
|
LDPE
|
|
0.984 in
25.0 mm
|
||
| $0.0238 - $0.025 | 11717 In stock |
|
Natural
|
LDPE - PIR
|
|
0.26 in
6.6 mm
|
||
| $0.5651 - $1.0409 | 477 In stock |
|
Natural
|
LDPE - PIR
|
|
2.028 in
51.5 mm
|
||
| $0.1743 - $0.321 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.921 in
23.4 mm
|
||
| $0.4451 - $0.4687 | 3 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.1268 - $0.2337 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
| $0.1192 - $0.2197 | 208 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.2384 - $0.4393 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.941 in
49.3 mm
|
||
| $4.3644 - $8.0398 | 8 In stock |
|
Natural
|
LDPE
|
|
4.398 in
111.7 mm
|
||
| $0.0775 - $0.1429 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
0.248 in
6.3 mm
|
||
| $0.1109 - $0.4238 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.1141 - $0.2102 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm