Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$2.5268 - $4.6548 Request the lead time here
Natural
LDPE
59.6 mm
$0.1109 - $0.2044 8 In stock
Natural
LDPE - PIR
18.7 mm
$0.0226 - $0.0238 16 In stock
Natural
LDPE - PIR
9.3 mm
$1.4134 - $2.6037 7 In stock
Natural
LDPE - PIR
42.3 mm
12135 $0.0314 - $0.1202 3215 In stock
Natural
LDPE - PIR
7.3 mm
$0.1223 - $0.2253 1006 In stock
Blue
LDPE - PIR
24.8 mm
$0.5823 - $0.6129 6 In stock
Natural
LDPE
50.5 mm
$0.1549 - $0.2857 4767 In stock
Flat
Yellow
LDPE
20.3 mm
$0.1014 - $0.1868 16 In stock
Natural
LDPE - PIR
14.4 mm
$0.0322 - $0.0339 Request the lead time here
Natural
LDPE - PIR
10.0 mm
$0.1119 - $0.2061 Request the lead time here
Natural
LDPE - PIR
20.5 mm
$0.4461 - $0.8216 1815 In stock
Flat
Yellow
LDPE
29.5 mm
$0.0519 - $0.0576 70819 In stock
Flat
Yellow
LDPE
8.2 mm
$0.6509 - $0.6852 18 In stock
Natural
LDPE
55.3 mm
$0.0954 - $0.1004 12 In stock
Natural
LDPE - PIR
18.8 mm
110482 $0.7866 - $1.449 600 In stock
Natural
LDPE - PIR
40.6 mm
12137 $1.5807 - $2.9119 376 In stock
Natural
LDPE
71.0 mm
$0.1236 - $0.4723 19 In stock
Red
LDPE - PIR
11.9 mm
$0.0492 - $0.188 8783 In stock
Natural
LDPE - PIR
12.8 mm
$0.0489 - $0.09 21 In stock
Natural
LDPE - PIR
9.3 mm
  • of 8
Push-In Plug 59.6 mm 18.0 mm 73.5 mm LDPE Natural

465695

Price Range
$4.6548 - $2.5268

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    59.6 mm
Push-In Plug 13.3 mm 7.0 mm 18.7 mm LDPE - PIR Natural

1287226

Price Range
$0.2044 - $0.1109

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.7 mm
Push-In Plug 9.3 mm 9.0 mm 12.0 mm LDPE - PIR Natural

055009300003

Price Range
$0.0238 - $0.0226

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    9.3 mm
Push-In Plug 42.3 mm 15.0 mm 48.0 mm LDPE - PIR Natural

10122

Price Range
$2.6037 - $1.4134

Stock Levels
7 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    42.3 mm
Push-In Plug 7.3 mm 6.0 mm 14.0 mm LDPE - PIR Natural

12135

Price Range
$0.1202 - $0.0314

Stock Levels
3215 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    7.3 mm
Snap Fit Plug UNF 1 1/16 in x 12 UNF/JIC 24.8 mm Blue LDPE - PIR

12519

Price Range
$0.2253 - $0.1223

Stock Levels
1006 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    35.5 mm
  • Fitting Diameter
    24.8 mm
Push-In Plug 51.3 mm 15.5 mm 57.0 mm LDPE Natural

055050500003

Price Range
$0.6129 - $0.5823

Stock Levels
6 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    50.5 mm
Snap Fit Plug - ; Fitting Diameter 20.3 mm | 0.799 in ; Fitting Height 7.4 mm | 0.291 in

I-7/8

Price Range
$0.2857 - $0.1549

Stock Levels
4767 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/8" UNF
Push-In Plug 11.3 mm 5.5 mm 14.4 mm LDPE - PIR Natural

1255331

Price Range
$0.1868 - $0.1014

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    14.4 mm
Push-In Plug 10.0 mm 4.0 mm 12.0 mm LDPE - PIR Natural

055010100003

Price Range
$0.0339 - $0.0322

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    10.0 mm
Push-In Plug 20.5 mm 10.7 mm 30.0 mm LDPE - PIR Natural

12980

Price Range
$0.2061 - $0.1119

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    20.5 mm
Snap Fit Plug - ; Fitting Diameter 29.5 mm | 1.161 in ; Fitting Height 8.6 mm | 0.339 in

I-1-1/4

Price Range
$0.8216 - $0.4461

Stock Levels
1815 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/4" UNF
Snap Fit Plug - ; Fitting Diameter 8.2 mm | 0.323 in ; Fitting Height 6.0 mm | 0.236 in

I-3/8

Price Range
$0.0576 - $0.0519

Stock Levels
70819 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/8" UNF
Push-In Plug 55.3 mm 19.5 mm 59.5 mm LDPE Natural

055055300003

Price Range
$0.6852 - $0.6509

Stock Levels
18 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    55.3 mm
Push-In Plug 18.8 mm 9.0 mm 21.5 mm LDPE - PIR Natural

055018300003

Price Range
$0.1004 - $0.0954

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.8 mm
Push-In Plug 40.6 mm 15.0 mm 44.0 mm LDPE - PIR Natural

110482

Price Range
$1.449 - $0.7866

Stock Levels
600 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    40.6 mm
Push-In Plug 71.0 mm 18.0 mm 78.0 mm LDPE Natural

12137

Price Range
$2.9119 - $1.5807

Stock Levels
376 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    71.0 mm
Push-In Plug - ; Fitting Diameter 11.9 mm | 0.469 in ;

12520

Price Range
$0.4723 - $0.1236

Stock Levels
19 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    16.4 mm
  • Fitting Diameter
    11.9 mm
Push-In Plug 12.8 mm 7.8 mm 20.0 mm LDPE - PIR Natural

12979

Price Range
$0.188 - $0.0492

Stock Levels
8783 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    12.8 mm
Push-In Plug 9.3 mm 5.8 mm 16.0 mm LDPE - PIR Natural

12978

Price Range
$0.09 - $0.0489

Stock Levels
21 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    9.3 mm