Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0364 - $0.0384 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.173 in
4.4 mm
|
||
| $0.0426 - $0.0449 | 17 In stock |
|
Natural
|
LDPE - PIR
|
|
0.587 in
14.9 mm
|
||
| $0.041 - $0.1568 | 1016 In stock |
|
Natural
|
LDPE - PIR
|
|
0.469 in
11.9 mm
|
||
| $0.0809 - $0.1492 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
0.756 in
19.2 mm
|
||
| $0.1347 - $0.2482 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.0589 - $0.1086 | 3459 In stock |
|
Blue
|
LDPE - PIR
|
|
0.492 in
12.5 mm
|
||
| $0.1023 - $0.1885 | 62517 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.264 in
6.7 mm
|
||
| $0.2398 - $0.4418 | 8 In stock |
|
Natural
|
LDPE
|
|
0.768 in
19.5 mm
|
||
| $0.1926 - $0.3549 | 564 In stock |
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
| $0.0178 - $0.0188 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.181 in
4.6 mm
|
||
| $0.0482 - $0.0559 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.413 in
10.5 mm
|
||
| $0.2463 - $0.9411 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.512 in
38.4 mm
|
||
| $0.2724 - $0.5018 | 955 In stock |
|
Natural
|
LDPE - PIR
|
|
1.37 in
34.8 mm
|
||
| 12136 | $0.0395 - $0.0728 | 7362 In stock |
|
Natural
|
LDPE - PIR
|
|
0.331 in
8.4 mm
|
|
| $0.0753 - $0.2876 | 13 In stock |
|
Blue
|
LDPE - PIR
|
|
0.925 in
23.5 mm
|
||
| $0.1872 - $0.345 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.0617 - $0.1138 | 2509 In stock |
|
Natural
|
LDPE - PIR
|
|
0.835 in
21.2 mm
|
||
| $0.4457 - $1.7033 | 1819 In stock |
|
Natural
|
LDPE - PIR
|
|
1.252 in
31.8 mm
|
||
| $0.4382 - $0.4612 | 18 In stock |
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
| $0.1203 - $0.2215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm