Menu Search

Push-In Rivets - Arrow Clip

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Grey, Black and Natural
  • UL94 V2 Flame Rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
48 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Maximum Compatible Hole Diameter Colour Minimum Compatible Panel Thickness Anchor Length Maximum Compatible Panel Thickness View
$0.0919 - $0.1019 20 In stock
6.3 mm
6.4 mm
Black
2.5 mm
16.3 mm
5.6 mm
$0.0887 - $0.0983 29 In stock
3.0 mm
3.1 mm
Natural
1.6 mm
9.9 mm
3.2 mm
$0.15 - $0.1663 Request the lead time here
4.6 mm
4.9 mm
Natural
4.2 mm
13.1 mm
4.7 mm
$0.5204 - $0.5767 Request the lead time here
8.5 mm
8.8 mm
Natural
1.6 mm
11.4 mm
3.6 mm
$0.1479 - $0.1639 4500 In stock
3.8 mm
4.1 mm
Natural
1.6 mm
9.9 mm
3.2 mm
27AC0018 $0.0679 - $0.0752 Request the lead time here
4.1 mm
4.2 mm
Natural
0.8 mm
10.2 mm
3.2 mm
$0.0569 - $0.0631 Request the lead time here
3.8 mm
4.1 mm
Natural
1.6 mm
10.2 mm
3.7 mm
$0.2673 - $0.2962 Request the lead time here
8.4 mm
8.6 mm
Natural
3.2 mm
22.7 mm
8.9 mm
$0.0866 - $0.096 Request the lead time here
2.16 mm
2.29 mm
Natural
0.81 mm
4.7 mm
2.72 mm
$0.0352 - $0.0371 Request the lead time here
4.8 mm
4.8 mm
Black
0.8 mm
11 mm
4.0 mm
$0.07 - $0.0737 269 In stock
5.8 mm
5.8 mm
Natural
6.0 mm
18 mm
8.5 mm
$0.1266 - $0.1333 Request the lead time here
9.4 mm
9.4 mm
Natural
3.0 mm
24 mm
9.0 mm
$0.0453 - $0.0476 12 In stock
4.6 mm
4.9 mm
Natural
1.6 mm
10.2 mm
3.2 mm
$0.0705 - $0.0743 Request the lead time here
5.8 mm
5.8 mm
Black
6.0 mm
18 mm
8.5 mm
$0.0303 - $0.032 Request the lead time here
3.5 mm
3.5 mm
Black
0.9 mm
11 mm
4.0 mm
$0.0297 - $0.0313 19 In stock
3.5 mm
3.5 mm
Natural
2.4 mm
13 mm
5.8 mm
$0.03 - $0.0317 18 In stock
5.0 mm
5.0 mm
Natural
1.5 mm
11 mm
3.5 mm
$0.043 - $0.0453 Request the lead time here
6.5 mm
6.5 mm
Natural
3.0 mm
19 mm
7.0 mm
$0.0477 - $0.0502 Request the lead time here
6.6 mm
6.6 mm
Natural
0.8 mm
14.5 mm
5.0 mm
$0.0379 - $0.0398 8 In stock
5.0 mm
5.0 mm
Natural
0.5 mm
14.4 mm
3.0 mm
  • of 3
Mounting Button - Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.250 in; Compatible Panel Thickness Range 2.5 - 5.6 mm | 0.098 - 0.22 in; Black; Nylon 6/6

MMB-250-01BK

Price Range
$0.1019 - $0.0919

Stock Levels
20 In stock
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    6.3 - 6.4 mm
  • Compatible Panel Thickness Range
    2.5 - 5.6 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.0 - 3.1 mm | 0.118 - 0.122 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0015

Price Range
$0.0983 - $0.0887

Stock Levels
29 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 4.2 - 4.7 mm | 0.165 - 0.185 in

27AC0011

Price Range
$0.1663 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.1 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    4.2 - 4.7 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.5 - 8.8 mm | 0.335 - 0.346 in; Compatible Panel Thickness Range 1.6 - 3.6 mm | 0.063 - 0.142 in

27AC0023

Price Range
$0.5767 - $0.5204

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    22 mm
  • Head Height
    1.3 mm
  • Compatible Hole Diameter Range
    8.5 - 8.8 mm
  • Compatible Panel Thickness Range
    1.6 - 3.6 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0003

Price Range
$0.1639 - $0.1479

Stock Levels
4500 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

27AC0018

Price Range
$0.0752 - $0.0679

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.7 mm | 0.063 - 0.146 in

27AC0004

Price Range
$0.0631 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.7 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.4 - 8.6 mm | 0.331 - 0.339 in; Compatible Panel Thickness Range 3.2 - 8.9 mm | 0.126 - 0.35 in

27AC0019

Price Range
$0.2962 - $0.2673

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.7 mm
  • Head Diameter
    17.4 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    8.4 - 8.6 mm
  • Compatible Panel Thickness Range
    3.2 - 8.9 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 2.16 - 2.29 mm | 0.085 - 0.09 in; Compatible Panel Thickness Range 0.81 - 2.72 mm | 0.032 - 0.107 in

27AC0022

Price Range
$0.096 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.7 mm
  • Head Diameter
    3.2 mm
  • Head Height
    0.8 mm
  • Compatible Hole Diameter Range
    2.16 - 2.29 mm
  • Compatible Panel Thickness Range
    0.81 - 2.72 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.8 - 4.0 mm | 0.031 - 0.157 in

091000659902

Price Range
$0.0371 - $0.0352

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 4.0 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.8 mm | 0.228 in; Compatible Panel Thickness Range 6.0 - 8.5 mm | 0.236 - 0.335 in

091001200002

Price Range
$0.0737 - $0.07

Stock Levels
269 In stock
Attributes
  • Anchor Length
    18 mm
  • Head Diameter
    15 mm
  • Head Height
    3 mm
  • Compatible Hole Diameter Range
    5.8 mm
  • Compatible Panel Thickness Range
    6.0 - 8.5 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 9.4 mm | 0.37 in; Compatible Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

091001650002

Price Range
$0.1333 - $0.1266

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    24 mm
  • Head Diameter
    20 mm
  • Head Height
    2.6 mm
  • Compatible Hole Diameter Range
    9.4 mm
  • Compatible Panel Thickness Range
    3.0 - 9.0 mm
Canoe Clip - Natural Nylon; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

460393

Price Range
$0.0476 - $0.0453

Stock Levels
12 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 5.8 mm | 0.228 in; Compatible Panel Thickness Range 6.0 - 8.5 mm | 0.236 - 0.335 in

091001259902

Price Range
$0.0743 - $0.0705

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    18 mm
  • Head Diameter
    15 mm
  • Head Height
    3 mm
  • Compatible Hole Diameter Range
    5.8 mm
  • Compatible Panel Thickness Range
    6.0 - 8.5 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 3.5 mm | 0.138 in; Compatible Panel Thickness Range 0.9 - 4.0 mm | 0.035 - 0.157 in

091000259902

Price Range
$0.032 - $0.0303

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    10.3 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    0.9 - 4.0 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.5 mm | 0.138 in; Compatible Panel Thickness Range 2.4 - 5.8 mm | 0.094 - 0.228 in

091000100002

Price Range
$0.0313 - $0.0297

Stock Levels
19 In stock
Attributes
  • Anchor Length
    13 mm
  • Head Diameter
    7.6 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    2.4 - 5.8 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 3.5 mm | 0.059 - 0.138 in

091000400002

Price Range
$0.0317 - $0.03

Stock Levels
18 In stock
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 3.5 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 6.5 mm | 0.256 in; Compatible Panel Thickness Range 3.0 - 7.0 mm | 0.118 - 0.276 in

091001100002

Price Range
$0.0453 - $0.043

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19 mm
  • Head Diameter
    14 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.5 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 6.6 mm | 0.26 in; Compatible Panel Thickness Range 0.8 - 5.0 mm | 0.031 - 0.197 in

091001300002

Price Range
$0.0502 - $0.0477

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14.5 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    6.6 mm
  • Compatible Panel Thickness Range
    0.8 - 5.0 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.0 mm | 0.197 in; Compatible Panel Thickness Range 0.5 - 3.0 mm | 0.02 - 0.118 in

091001000002

Price Range
$0.0398 - $0.0379

Stock Levels
8 In stock
Attributes
  • Anchor Length
    14.4 mm
  • Head Diameter
    13.5 mm
  • Head Height
    2.6 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    0.5 - 3.0 mm