Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Maximum Compatible Hole Diameter | Colour | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1895 - $0.349 | Request the lead time here |
|
|
Grey
|
0.031 in
0.8 mm
|
0.402 in
10.2 mm
|
0.126 in
3.2 mm
|
||
| SBA-1-01BK | $0.1864 - $0.3433 | Request the lead time here |
|
|
Black
|
0.031 in
0.8 mm
|
0.402 in
10.2 mm
|
0.126 in
3.2 mm
|
|
| $0.0326 - $0.0601 | Request the lead time here |
0.122 in
3.1 mm
|
0.125 in
3.2 mm
|
Black
|
0.079 in
2.0 mm
|
0.331 in
8.4 mm
|
0.098 in
2.5 mm
|
||
| $0.0324 - $0.0598 | 1012 In stock |
0.122 in
3.1 mm
|
0.125 in
3.2 mm
|
Natural
|
0.079 in
2.0 mm
|
0.331 in
8.4 mm
|
0.098 in
2.5 mm
|
||
| $0.0919 - $0.1019 | 20 In stock |
0.248 in
6.3 mm
|
0.250 in
6.4 mm
|
Black
|
0.098 in
2.5 mm
|
0.642 in
16.3 mm
|
0.22 in
5.6 mm
|
||
| $0.0986 - $0.1092 | Request the lead time here |
0.248 in
6.3 mm
|
0.250 in
6.4 mm
|
Natural
|
0.098 in
2.5 mm
|
0.642 in
16.3 mm
|
0.22 in
5.6 mm
|
||
| $0.0985 - $0.1091 | Request the lead time here |
0.181 in
4.6 mm
|
0.187 in
4.7 mm
|
Natural
|
0.098 in
2.5 mm
|
0.429 in
10.9 mm
|
0.157 in
4.0 mm
|
||
| $0.0723 - $0.0801 | Request the lead time here |
0.13 in
3.3 mm
|
0.136 in
3.5 mm
|
Natural
|
0.114 in
2.9 mm
|
0.437 in
11.1 mm
|
0.157 in
4.0 mm
|
||
| $0.1228 - $0.1292 | Request the lead time here |
0.197 in
5.0 mm
|
0.210 in
5.3 mm
|
Natural
|
0.098 in
2.5 mm
|
0.551 in
14 mm
|
0.157 in
4.0 mm
|
||
| $0.106 - $0.1116 | Request the lead time here |
0.181 in
4.6 mm
|
0.187 in
4.7 mm
|
Black
|
0.098 in
2.5 mm
|
0.429 in
10.9 mm
|
0.157 in
4.0 mm
|
||
| $0.107 - $0.1126 | Request the lead time here |
0.197 in
5.0 mm
|
0.210 in
5.3 mm
|
Black
|
0.098 in
2.5 mm
|
0.551 in
14 mm
|
0.157 in
4.0 mm
|
||
| $0.0691 - $0.0765 | Request the lead time here |
0.13 in
3.3 mm
|
0.136 in
3.5 mm
|
Black
|
0.114 in
2.9 mm
|
0.437 in
11.1 mm
|
0.157 in
4.0 mm
|
||
| $0.043 - $0.0453 | Request the lead time here |
0.256 in
6.5 mm
|
0.256 in
6.5 mm
|
Natural
|
0.118 in
3.0 mm
|
0.748 in
19 mm
|
0.276 in
7.0 mm
|
||
| $0.0303 - $0.032 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
Black
|
0.035 in
0.9 mm
|
0.433 in
11 mm
|
0.157 in
4.0 mm
|
||
| $0.0371 - $0.0391 | Request the lead time here |
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
Black
|
0.02 in
0.5 mm
|
0.567 in
14.4 mm
|
0.118 in
3.0 mm
|
||
| $0.0491 - $0.0517 | 3956 In stock |
0.26 in
6.6 mm
|
0.26 in
6.6 mm
|
Black
|
0.031 in
0.8 mm
|
0.571 in
14.5 mm
|
0.197 in
5.0 mm
|
||
| $0.0705 - $0.0743 | Request the lead time here |
0.228 in
5.8 mm
|
0.228 in
5.8 mm
|
Black
|
0.236 in
6.0 mm
|
0.709 in
18 mm
|
0.335 in
8.5 mm
|
||
| $0.1266 - $0.1333 | Request the lead time here |
0.37 in
9.4 mm
|
0.37 in
9.4 mm
|
Natural
|
0.118 in
3.0 mm
|
0.945 in
24 mm
|
0.354 in
9.0 mm
|
||
| $0.037 - $0.039 | 21 In stock |
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
Natural
|
0.118 in
3.0 mm
|
0.567 in
14.4 mm
|
0.236 in
6.0 mm
|
||
| $0.1203 - $0.1265 | 10 In stock |
0.37 in
9.4 mm
|
0.37 in
9.4 mm
|
Black
|
0.118 in
3.0 mm
|
0.945 in
24 mm
|
0.354 in
9.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue