Menu Search

Push-In Rivets - Arrow Clip

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Grey, Black and Natural
  • UL94 V2 Flame Rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
48 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Maximum Compatible Hole Diameter Colour Minimum Compatible Panel Thickness Anchor Length Maximum Compatible Panel Thickness View
$0.0379 - $0.0398 8 In stock
5.0 mm
5.0 mm
Natural
0.5 mm
14.4 mm
3.0 mm
$0.0296 - $0.0313 Request the lead time here
5.0 mm
5.0 mm
Black
1.5 mm
11 mm
3.5 mm
$0.0379 - $0.0398 Request the lead time here
5.0 mm
5.0 mm
Black
3.0 mm
14.4 mm
6.0 mm
$0.05 - $0.0526 Request the lead time here
7.2 mm
7.2 mm
Black
2.0 mm
17 mm
5.5 mm
$0.0297 - $0.0313 19 In stock
3.5 mm
3.5 mm
Natural
2.4 mm
13 mm
5.8 mm
$0.03 - $0.0317 18 In stock
5.0 mm
5.0 mm
Natural
1.5 mm
11 mm
3.5 mm
$0.0517 - $0.0544 Request the lead time here
6.5 mm
6.5 mm
Black
3.0 mm
19 mm
7.0 mm
$0.0489 - $0.0515 Request the lead time here
7.2 mm
7.2 mm
Natural
2.0 mm
17 mm
5.5 mm
$0.0401 - $0.0423 Request the lead time here
3.5 mm
3.5 mm
Black
0.9 mm
11 mm
4.0 mm
$0.0267 - $0.0282 516 In stock
2.8 mm
2.8 mm
Natural
0.8 mm
12 mm
3.6 mm
$0.0387 - $0.0407 Request the lead time here
3.5 mm
3.5 mm
Natural
0.9 mm
11 mm
4.0 mm
$0.0477 - $0.0502 Request the lead time here
6.6 mm
6.6 mm
Natural
0.8 mm
14.5 mm
5.0 mm
$0.0309 - $0.0325 20 In stock
3.5 mm
3.5 mm
Black
2.4 mm
13 mm
5.8 mm
$0.0337 - $0.0354 Request the lead time here
4.8 mm
4.8 mm
Natural
0.8 mm
11 mm
4.0 mm
$0.0373 - $0.0393 27 In stock
3.0 mm
3.4 mm
Natural
1.6 mm
8.4 mm
3.2 mm
$0.0453 - $0.0476 12 In stock
4.6 mm
4.9 mm
Natural
1.6 mm
10.2 mm
3.2 mm
$0.0273 - $0.0287 15 In stock
2.8 mm
2.8 mm
Black
0.8 mm
12 mm
3.6 mm
$0.0342 - $0.0359 Request the lead time here
3.5 mm
3.5 mm
Natural
0.9 mm
11 mm
4.0 mm
$0.0352 - $0.0371 Request the lead time here
4.8 mm
4.8 mm
Black
0.8 mm
11 mm
4.0 mm
$0.07 - $0.0737 269 In stock
5.8 mm
5.8 mm
Natural
6.0 mm
18 mm
8.5 mm
  • of 3
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.0 mm | 0.197 in; Compatible Panel Thickness Range 0.5 - 3.0 mm | 0.02 - 0.118 in

091001000002

Price Range
$0.0398 - $0.0379

Stock Levels
8 In stock
Attributes
  • Anchor Length
    14.4 mm
  • Head Diameter
    13.5 mm
  • Head Height
    2.6 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    0.5 - 3.0 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 3.5 mm | 0.059 - 0.138 in

091000459902

Price Range
$0.0313 - $0.0296

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 3.5 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 5.0 mm | 0.197 in; Compatible Panel Thickness Range 3.0 - 6.0 mm | 0.118 - 0.236 in

091000769902

Price Range
$0.0398 - $0.0379

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14.4 mm
  • Head Diameter
    13.8 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    3.0 - 6.0 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 7.2 mm | 0.283 in; Compatible Panel Thickness Range 2.0 - 5.5 mm | 0.079 - 0.217 in

091001559902

Price Range
$0.0526 - $0.05

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    7.2 mm
  • Compatible Panel Thickness Range
    2.0 - 5.5 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.5 mm | 0.138 in; Compatible Panel Thickness Range 2.4 - 5.8 mm | 0.094 - 0.228 in

091000100002

Price Range
$0.0313 - $0.0297

Stock Levels
19 In stock
Attributes
  • Anchor Length
    13 mm
  • Head Diameter
    7.6 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    2.4 - 5.8 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 3.5 mm | 0.059 - 0.138 in

091000400002

Price Range
$0.0317 - $0.03

Stock Levels
18 In stock
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 3.5 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 6.5 mm | 0.256 in; Compatible Panel Thickness Range 3.0 - 7.0 mm | 0.118 - 0.276 in

091001159902

Price Range
$0.0544 - $0.0517

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19 mm
  • Head Diameter
    14 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.5 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 7.2 mm | 0.283 in; Compatible Panel Thickness Range 2.0 - 5.5 mm | 0.079 - 0.217 in

091001500002

Price Range
$0.0515 - $0.0489

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    7.2 mm
  • Compatible Panel Thickness Range
    2.0 - 5.5 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 3.5 mm | 0.138 in; Compatible Panel Thickness Range 0.9 - 4.0 mm | 0.035 - 0.157 in

091000359902

Price Range
$0.0423 - $0.0401

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    10.3 mm
  • Head Height
    4.8 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    0.9 - 4.0 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 2.8 mm | 0.11 in; Compatible Panel Thickness Range 0.8 - 3.6 mm | 0.031 - 0.142 in

091000000002

Price Range
$0.0282 - $0.0267

Stock Levels
516 In stock
Attributes
  • Anchor Length
    12 mm
  • Head Diameter
    7.8 mm
  • Head Height
    1.2 mm
  • Compatible Hole Diameter Range
    2.8 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.5 mm | 0.138 in; Compatible Panel Thickness Range 0.9 - 4.0 mm | 0.035 - 0.157 in

091000300002

Price Range
$0.0407 - $0.0387

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    10.3 mm
  • Head Height
    4.8 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    0.9 - 4.0 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 6.6 mm | 0.26 in; Compatible Panel Thickness Range 0.8 - 5.0 mm | 0.031 - 0.197 in

091001300002

Price Range
$0.0502 - $0.0477

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14.5 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    6.6 mm
  • Compatible Panel Thickness Range
    0.8 - 5.0 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 3.5 mm | 0.138 in; Compatible Panel Thickness Range 2.4 - 5.8 mm | 0.094 - 0.228 in

091000159902

Price Range
$0.0325 - $0.0309

Stock Levels
20 In stock
Attributes
  • Anchor Length
    13 mm
  • Head Diameter
    7.6 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    2.4 - 5.8 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.8 - 4.0 mm | 0.031 - 0.157 in

091000600002

Price Range
$0.0354 - $0.0337

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 4.0 mm
Canoe Clip - Natural Nylon; Compatible Hole Diameter Range 3.0 - 3.4 mm | 0.118 - 0.134 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

460389

Price Range
$0.0393 - $0.0373

Stock Levels
27 In stock
Attributes
  • Anchor Length
    8.4 mm
  • Head Diameter
    6.9 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    3.0 - 3.4 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Canoe Clip - Natural Nylon; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

460393

Price Range
$0.0476 - $0.0453

Stock Levels
12 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 2.8 mm | 0.11 in; Compatible Panel Thickness Range 0.8 - 3.6 mm | 0.031 - 0.142 in

091000059902

Price Range
$0.0287 - $0.0273

Stock Levels
15 In stock
Attributes
  • Anchor Length
    12 mm
  • Head Diameter
    7.8 mm
  • Head Height
    1.2 mm
  • Compatible Hole Diameter Range
    2.8 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.5 mm | 0.138 in; Compatible Panel Thickness Range 0.9 - 4.0 mm | 0.035 - 0.157 in

091000200002

Price Range
$0.0359 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    10.3 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    0.9 - 4.0 mm
Canoe Clip - Black Nylon 6/6; Compatible Hole Diameter Range 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.8 - 4.0 mm | 0.031 - 0.157 in

091000659902

Price Range
$0.0371 - $0.0352

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 4.0 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.8 mm | 0.228 in; Compatible Panel Thickness Range 6.0 - 8.5 mm | 0.236 - 0.335 in

091001200002

Price Range
$0.0737 - $0.07

Stock Levels
269 In stock
Attributes
  • Anchor Length
    18 mm
  • Head Diameter
    15 mm
  • Head Height
    3 mm
  • Compatible Hole Diameter Range
    5.8 mm
  • Compatible Panel Thickness Range
    6.0 - 8.5 mm