Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Maximum Compatible Hole Diameter | Colour | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.15 - $0.1663 | Request the lead time here |
0.181 in
4.6 mm
|
0.193 in
4.9 mm
|
Natural
|
0.165 in
4.2 mm
|
0.515 in
13.1 mm
|
0.185 in
4.7 mm
|
||
| $0.0887 - $0.0983 | 29 In stock |
0.118 in
3.0 mm
|
0.122 in
3.1 mm
|
Natural
|
0.063 in
1.6 mm
|
0.390 in
9.9 mm
|
0.126 in
3.2 mm
|
||
| $0.0866 - $0.096 | Request the lead time here |
0.085 in
2.16 mm
|
0.09 in
2.29 mm
|
Natural
|
0.032 in
0.81 mm
|
0.187 in
4.7 mm
|
0.107 in
2.72 mm
|
||
| $0.2673 - $0.2962 | Request the lead time here |
0.331 in
8.4 mm
|
0.339 in
8.6 mm
|
Natural
|
0.126 in
3.2 mm
|
0.895 in
22.7 mm
|
0.35 in
8.9 mm
|
||
| 27AC0018 | $0.0679 - $0.0752 | Request the lead time here |
0.161 in
4.1 mm
|
0.165 in
4.2 mm
|
Natural
|
0.031 in
0.8 mm
|
0.400 in
10.2 mm
|
0.126 in
3.2 mm
|
|
| $0.5204 - $0.5767 | Request the lead time here |
0.335 in
8.5 mm
|
0.346 in
8.8 mm
|
Natural
|
0.063 in
1.6 mm
|
0.450 in
11.4 mm
|
0.142 in
3.6 mm
|
||
| $0.1479 - $0.1639 | 4500 In stock |
0.15 in
3.8 mm
|
0.161 in
4.1 mm
|
Natural
|
0.063 in
1.6 mm
|
0.390 in
9.9 mm
|
0.126 in
3.2 mm
|
||
| $0.0569 - $0.0631 | Request the lead time here |
0.15 in
3.8 mm
|
0.161 in
4.1 mm
|
Natural
|
0.063 in
1.6 mm
|
0.400 in
10.2 mm
|
0.146 in
3.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue