Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
193 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
$0.1117 - $0.1238 Request the lead time here
6.4 mm
Black
PA
15.9 mm
9.5 mm
6.4 mm
Type 2
$0.4229 - $0.4686 Request the lead time here
7.1 mm
Black
PA
20 mm
41.9 mm
44.5 mm
Type 2
$0.2784 - $0.3083 Request the lead time here
7.9 mm
Black
PA
22.2 mm
10.4 mm
9.5 mm
Type 2
$0.3002 - $0.3326 Request the lead time here
6.4 mm
Black
PA
17.8 mm
41.5 mm
44.5 mm
Type 2
$0.5828 - $0.6459 Request the lead time here
7.9 mm
Black
PA
22.2 mm
36.0 mm
38.1 mm
Type 2
$0.6224 - $0.6896 Request the lead time here
7.9 mm
Black
PA
22.2 mm
29.5 mm
31.8 mm
Type 2
$0.1588 - $0.176 Request the lead time here
6.4 mm
Black
PA
17.8 mm
19.2 mm
19.1 mm
Type 2
$0.3374 - $0.3738 Request the lead time here
7.9 mm
Black
PA
22.2 mm
26.3 mm
25.4 mm
Type 2
$0.3101 - $0.3437 1000 In stock
9.5 mm
Black
PA
22.5 mm
17.0 mm
6.4 mm
Type 2
$0.0887 - $0.0983 Request the lead time here
4.8 mm
Black
PA
8.7 mm
18.0 mm
6.4 mm
Type 2
$0.1654 - $0.1833 Request the lead time here
6.4 mm
Black
PA
17.8 mm
22.4 mm
22.2 mm
Type 2
$0.2925 - $0.3241 Request the lead time here
7.1 mm
Black
PA
20.1 mm
13.1 mm
9.5 mm
Type 2
$0.2203 - $0.2441 Request the lead time here
7.1 mm
Black
PA
20 mm
13.1 mm
12.7 mm
Type 2
  • of 10
Barbed Rivet -; Compatible Hole Diameter 5.2 mm | 0.205 in; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;PA

27XT2500250

Price Range
$0.1238 - $0.1117

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Barbed Rivet -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 1.6 - 44.5 mm | 0.063 - 1.752 in;Black;PA

27XT2811750

Price Range
$0.4686 - $0.4229

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    41.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 44.5 mm
Fir Tree -; Compatible Hole Diameter 7.9 mm | 0.311 in; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.063 - 0.374 in;Black;PA

27XT3120375

Price Range
$0.3083 - $0.2784

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.4 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.9 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.6 - 44.5 mm | 0.063 - 1.752 in;Black;PA

27XT2501750

Price Range
$0.3326 - $0.3002

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    41.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 44.5 mm
Fir Tree -; Compatible Hole Diameter 7.9 mm | 0.311 in; Compatible Panel Thickness Range 1.6 - 38.1 mm | 0.063 - 1.5 in;Black;PA

27XT3121500

Price Range
$0.6459 - $0.5828

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    36.0 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.9 mm
  • Compatible Panel Thickness Range
    1.6 - 38.1 mm
Fir Tree -; Compatible Hole Diameter 7.9 mm | 0.311 in; Compatible Panel Thickness Range 1.6 - 31.8 mm | 0.063 - 1.252 in;Black;PA

27XT3121250

Price Range
$0.6896 - $0.6224

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    29.5 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.9 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.063 - 0.752 in;Black;PA

27XT2500750

Price Range
$0.176 - $0.1588

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.2 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
Fir Tree -; Compatible Hole Diameter 7.9 mm | 0.311 in; Compatible Panel Thickness Range 1.6 - 25.4 mm | 0.063 - 1 in;Black;PA

27XT3121000

Price Range
$0.3738 - $0.3374

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    26.3 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.9 mm
  • Compatible Panel Thickness Range
    1.6 - 25.4 mm
Barbed Rivet -; Compatible Hole Diameter 8.0 mm | 0.315 in; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;PA

27XT3750250

Price Range
$0.3437 - $0.3101

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    17.0 mm
  • Head Diameter
    22.5 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Barbed Rivet -; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;PA

27XT1880250

Price Range
$0.0983 - $0.0887

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    18.0 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.063 - 0.874 in;Black;PA

27XT2500875

Price Range
$0.1833 - $0.1654

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 22.2 mm
Barbed Rivet -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.063 - 0.374 in;Black;PA

27XT2810375

Price Range
$0.3241 - $0.2925

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.1 mm
  • Head Diameter
    20.1 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Barbed Rivet -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.063 - 0.5 in;Black;PA

27XT2810500

Price Range
$0.2441 - $0.2203

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.1 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm