Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
193 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
$0.2346 - $0.2469 1021 In stock
5.0 mm
Natural
Nylon
16.0 mm
11.0 mm
6.0 mm
Type 1
$0.3886 - $0.4305 Request the lead time here
4.8 mm
Black
Nylon
12.0 mm
8.6 mm
4.3 mm
Type 2
$0.0599 - $0.0632 1012 In stock
3.5 mm
Natural
Nylon
10.2 mm
7.1 mm
6.35 mm
Type 2
$0.0523 - $0.055 504 In stock
4.1 mm
Natural
Nylon
12.0 mm
10.0 mm
5.5 mm
Type 2
$0.2555 - $0.2831 17 In stock
4.8 mm
Black
Nylon
11.0 mm
24.1 mm
19.7 mm
Type 2
$0.3009 - $0.3166 1030 In stock
6.4 mm
Natural
Nylon 6/6
19.1 mm
15.9 mm
7.3 mm
Type 1
$0.4322 - $0.4789 Request the lead time here
7.1 mm
Black
Nylon
16.5 mm
32.6 mm
26.0 mm
Type 2
$0.1868 - $0.207 17 In stock
4.8 mm
Black
Nylon
8.0 mm
8.6 mm
4.3 mm
Type 2
$0.1835 - $0.2033 Request the lead time here
6.4 mm
Black
Nylon
16.0 mm
15.0 mm
5.7 mm
Type 2
$0.4383 - $0.4856 Request the lead time here
7.1 mm
Black
Nylon
16.5 mm
37.7 mm
31.1 mm
Type 2
$0.3514 - $0.3893 25 In stock
4.8 mm
Black
Nylon
11.0 mm
33.7 mm
29.2 mm
Type 2
$0.0698 - $0.0735 17 In stock
6.4 mm
Natural
Nylon
12.7 mm
4.1 mm
3.2 mm
Type 1
$0.1059 - $0.1115 6 In stock
3.2 mm
Natural
Nylon
4.8 mm
4.8 mm
1.9 mm
Type 2
$0.3307 - $0.3664 11 In stock
4.0 mm
Black
Nylon
8.0 mm
11.1 mm
7.2 mm
Type 2
$0.1844 - $0.2043 9 In stock
7.1 mm
Black
Nylon
12.0 mm
11.1 mm
7.2 mm
Type 2
$0.3258 - $0.3429 1015 In stock
8.0 mm
Natural
Nylon
12.7 mm
16.8 mm
12.7 mm
Type 1
$0.2278 - $0.2397 1021 In stock
3.5 mm
Black
Nylon
9.1 mm
9.5 mm
5.0 mm
Type 1
$0.3131 - $0.3295 1022 In stock
7.0 mm
Black
Nylon
30.0 mm
34.8 mm
25.0 mm
Type 1
$0.3632 - $0.4025 Request the lead time here
6.4 mm
Black
Nylon
16.5 mm
22.5 mm
15.9 mm
Type 2
$0.0548 - $0.0577 527 In stock
4.1 mm
Black
Nylon
12.0 mm
10.0 mm
5.5 mm
Type 2
  • of 10
Barbed Rivet -; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.2 - 6.0 mm | 0.047 - 0.236 in;Natural;Nylon

468838

Price Range
$0.2469 - $0.2346

Stock Levels
1021 In stock
Attributes
  • Anchor Length
    11.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    5.0 - 5 mm
  • Compatible Panel Thickness Range
    1.2 - 6.0 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4.8-8.6-12

Price Range
$0.4305 - $0.3886

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.6 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    2.1 - 4.3 mm
Fir Tree -; Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 6.4 - 6.35 mm | 0.252 - 0.25 in;Natural;Nylon

PFP-7-01

Price Range
$0.0632 - $0.0599

Stock Levels
1012 In stock
Attributes
  • Anchor Length
    7.1 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.3 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    6.4 - 6.35 mm
Barbed Rivet -; Compatible Hole Diameter 4.1 mm | 0.161 in; Compatible Panel Thickness Range 1.5 - 5.5 mm | 0.059 - 0.217 in;Natural;Nylon

167204500002

Price Range
$0.055 - $0.0523

Stock Levels
504 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.2 mm
  • Compatible Hole Diameter Range
    4.1 - 5.2 mm
  • Compatible Panel Thickness Range
    1.5 - 5.5 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 10.8 - 19.7 mm | 0.425 - 0.776 in;Black;Nylon

BHF-3

Price Range
$0.2831 - $0.2555

Stock Levels
17 In stock
Attributes
  • Anchor Length
    24.1 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    10.8 - 19.7 mm
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 2.7 - 7.3 mm | 0.106 - 0.287 in;Natural;Nylon 6/6

468848

Price Range
$0.3166 - $0.3009

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    15.9 mm
  • Head Diameter
    19.1 mm
  • Head Height
    0.8 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    2.7 - 7.3 mm
Fir Tree -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 1.9 - 26.0 mm | 0.075 - 1.024 in;Black;Nylon

BHF-11

Price Range
$0.4789 - $0.4322

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    32.6 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.9 - 26.0 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4.8-8.6-8

Price Range
$0.207 - $0.1868

Stock Levels
17 In stock
Attributes
  • Anchor Length
    8.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    2.1 - 4.3 mm
Fir Tree -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 5.7 mm | 0.224 in;Black;Nylon

RBF-6.4-15-16

Price Range
$0.2033 - $0.1835

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    5.7 mm
Fir Tree -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 7.0 - 31.1 mm | 0.276 - 1.224 in;Black;Nylon

BHF-12

Price Range
$0.4856 - $0.4383

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    37.7 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    7.0 - 31.1 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 20.3 - 29.2 mm | 0.799 - 1.15 in;Black;Nylon

BHF-4

Price Range
$0.3893 - $0.3514

Stock Levels
25 In stock
Attributes
  • Anchor Length
    33.7 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    20.3 - 29.2 mm
Pawl Lock -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural;Nylon

PL-250-10-01

Price Range
$0.0735 - $0.0698

Stock Levels
17 In stock
Attributes
  • Anchor Length
    4.1 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    3.2 mm
Mini Pawl Lock -; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.9 mm | 0.075 in;Natural;Nylon

MPLE-3.2M-01

Price Range
$0.1115 - $0.1059

Stock Levels
6 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    3.2 mm
  • Compatible Panel Thickness Range
    1.9 mm
Fir Tree -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-4-11.1-8

Price Range
$0.3664 - $0.3307

Stock Levels
11 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    4.0 - 4 mm
  • Compatible Panel Thickness Range
    2.1 - 7.2 mm
Fir Tree -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-7.1-11.1-12

Price Range
$0.2043 - $0.1844

Stock Levels
9 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    2.1 - 7.2 mm
Barbed Rivet -; Compatible Hole Diameter 8.0 mm | 0.315 in; Compatible Panel Thickness Range 3.3 - 12.7 mm | 0.13 - 0.5 in;Natural;Nylon

468853

Price Range
$0.3429 - $0.3258

Stock Levels
1015 In stock
Attributes
  • Anchor Length
    16.8 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    8.0 - 8 mm
  • Compatible Panel Thickness Range
    3.3 - 12.7 mm
Barbed Rivet -; Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 0.7 - 5.0 mm | 0.028 - 0.197 in;Black;Nylon

468811

Price Range
$0.2397 - $0.2278

Stock Levels
1021 In stock
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    0.7 - 5.0 mm
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 2.0 - 25.0 mm | 0.079 - 0.984 in;Black;Nylon

468826

Price Range
$0.3295 - $0.3131

Stock Levels
1022 In stock
Attributes
  • Anchor Length
    34.8 mm
  • Head Diameter
    30.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    7.0 - 7 mm
  • Compatible Panel Thickness Range
    2.0 - 25.0 mm
Fir Tree -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 8.3 - 15.9 mm | 0.327 - 0.626 in;Black;Nylon

BHF-7

Price Range
$0.4025 - $0.3632

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.5 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    8.3 - 15.9 mm
Barbed Rivet -; Compatible Hole Diameter 4.1 mm | 0.161 in; Compatible Panel Thickness Range 1.5 - 5.5 mm | 0.059 - 0.217 in;Black;Nylon

167204569902

Price Range
$0.0577 - $0.0548

Stock Levels
527 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.2 mm
  • Compatible Hole Diameter Range
    4.1 - 5.2 mm
  • Compatible Panel Thickness Range
    1.5 - 5.5 mm