Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.1835 - $0.2033 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
0.224 in
5.7 mm
|
Type 2
|
||
$0.4383 - $0.4856 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.65 in
16.5 mm
|
1.484 in
37.7 mm
|
1.224 in
31.1 mm
|
Type 2
|
||
$0.3514 - $0.3893 | 25 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.433 in
11.0 mm
|
1.327 in
33.7 mm
|
1.15 in
29.2 mm
|
Type 2
|
||
$0.5828 - $0.6459 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
PA
|
0.874 in
22.2 mm
|
1.417 in
36.0 mm
|
1.5 in
38.1 mm
|
Type 2
|
||
$0.2366 - $0.2622 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
PA
|
0.5 in
12.7 mm
|
0.472 in
12.0 mm
|
0.5 in
12.7 mm
|
Type 2
|
||
$0.1117 - $0.1238 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
PA
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
Type 2
|
||
$0.3101 - $0.3437 | 1000 In stock |
0.374 in
9.5 mm
|
Black
|
PA
|
0.886 in
22.5 mm
|
0.669 in
17.0 mm
|
0.252 in
6.4 mm
|
Type 2
|
||
$0.0407 - $0.0429 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
0.264 in
6.7 mm
|
Type 1
|
||
$0.0887 - $0.0983 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
PA
|
0.343 in
8.7 mm
|
0.709 in
18.0 mm
|
0.252 in
6.4 mm
|
Type 2
|
||
$0.6224 - $0.6896 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
PA
|
0.874 in
22.2 mm
|
1.161 in
29.5 mm
|
1.252 in
31.8 mm
|
Type 2
|
||
$0.1961 - $0.2173 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
PA
|
0.787 in
20 mm
|
1.02 in
25.9 mm
|
1 in
25.4 mm
|
Type 2
|
||
$0.1588 - $0.176 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
PA
|
0.701 in
17.8 mm
|
0.756 in
19.2 mm
|
0.752 in
19.1 mm
|
Type 2
|
||
$0.4229 - $0.4686 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
PA
|
0.787 in
20 mm
|
1.65 in
41.9 mm
|
1.752 in
44.5 mm
|
Type 2
|
||
$0.2925 - $0.3241 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
PA
|
0.791 in
20.1 mm
|
0.516 in
13.1 mm
|
0.374 in
9.5 mm
|
Type 2
|
||
$0.3374 - $0.3738 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
PA
|
0.874 in
22.2 mm
|
1.035 in
26.3 mm
|
1 in
25.4 mm
|
Type 2
|
||
$0.2784 - $0.3083 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
PA
|
0.874 in
22.2 mm
|
0.409 in
10.4 mm
|
0.374 in
9.5 mm
|
Type 2
|
||
$0.2203 - $0.2441 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
PA
|
0.787 in
20 mm
|
0.516 in
13.1 mm
|
0.5 in
12.7 mm
|
Type 2
|
||
$0.3002 - $0.3326 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
PA
|
0.701 in
17.8 mm
|
1.634 in
41.5 mm
|
1.752 in
44.5 mm
|
Type 2
|
||
$0.044 - $0.0463 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
0.126 in
3.2 mm
|
Type 1
|
||
$0.2947 - $0.3266 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
PA
|
0.787 in
20 mm
|
1.146 in
29.1 mm
|
1.252 in
31.8 mm
|
Type 2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue