Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
193 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
$0.1654 - $0.1833 Request the lead time here
6.4 mm
Black
PA
17.8 mm
22.4 mm
22.2 mm
Type 2
$0.1596 - $0.1768 Request the lead time here
7.9 mm
Black
PA
20 mm
48.3 mm
6.4 mm
Type 2
$0.3068 - $0.3399 Request the lead time here
7.1 mm
Black
PA
20 mm
19.5 mm
19.1 mm
Type 2
$0.1914 - $0.2121 6422 In stock
4.0 mm
Black
Nylon
8.0 mm
8.6 mm
4.3 mm
Type 2
$0.0758 - $0.0799 313 In stock
5.6 mm
Black
Nylon
13.0 mm
32.0 mm
27.0 mm
Type 1
$0.3632 - $0.4025 Request the lead time here
6.4 mm
Black
Nylon
16.5 mm
22.5 mm
15.9 mm
Type 2
$0.0548 - $0.0577 527 In stock
4.1 mm
Black
Nylon
12.0 mm
10.0 mm
5.5 mm
Type 2
$0.0912 - $0.096 1218 In stock
5.0 mm
Black
Nylon
12.9 mm
14.7 mm
7.5 mm
Type 3
$0.1214 - $0.1279 Request the lead time here
3.2 mm
Natural
Nylon
4.8 mm
5.2 mm
1.9 mm
Type 2
$0.3069 - $0.3231 1021 In stock
6.4 mm
Black
Nylon
17.8 mm
11.1 mm
7.6 mm
Type 1
$0.2442 - $0.257 1017 In stock
10.0 mm
Black
Nylon
21.2 mm
28.2 mm
20.0 mm
Type 1
$0.2751 - $0.2895 2027 In stock
7.8 mm
Black
Nylon
15.9 mm
22.6 mm
12.7 mm
Type 1
$0.2555 - $0.2831 17 In stock
4.8 mm
Black
Nylon
11.0 mm
24.1 mm
19.7 mm
Type 2
$0.2346 - $0.2598 Request the lead time here
4.0 mm
Black
Nylon
16.0 mm
11.1 mm
7.2 mm
Type 2
$0.3009 - $0.3166 1030 In stock
6.4 mm
Natural
Nylon 6/6
19.1 mm
15.9 mm
7.3 mm
Type 1
$0.31 - $0.3263 1017 In stock
7.0 mm
Natural
Nylon
30.0 mm
34.5 mm
25.0 mm
Type 1
$0.4166 - $0.4617 Request the lead time here
6.4 mm
Black
Nylon
16.5 mm
15.1 mm
8.5 mm
Type 2
$0.2566 - $0.4725 1920 In stock
4.8 mm
Natural
Nylon
11.0 mm
12.7 mm
8.0 mm
Type 1
$0.2949 - $0.5434 1623 In stock
7.5 mm
Black
Nylon
19.0 mm
21.0 mm
17.0 mm
Type 1
$0.3038 - $0.5598 318 In stock
4.9 mm
Black
Nylon
11.2 mm
12.5 mm
7.4 mm
Type 1
  • of 10
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.063 - 0.874 in;Black;PA

27XT2500875

Price Range
$0.1833 - $0.1654

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 22.2 mm
Fir Tree -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;PA

27XT3120250

Price Range
$0.1768 - $0.1596

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    48.3 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.9 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Barbed Rivet -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.063 - 0.752 in;Black;PA

27XT2810750

Price Range
$0.3399 - $0.3068

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.5 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
Fir Tree -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4-8.6-8

Price Range
$0.2121 - $0.1914

Stock Levels
6422 In stock
Attributes
  • Anchor Length
    8.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    4.0 - 4 mm
  • Compatible Panel Thickness Range
    2.1 - 4.3 mm
Barbed Rivet -; Compatible Hole Diameter 5.6 mm | 0.22 in; Compatible Panel Thickness Range 1.0 - 27.0 mm | 0.039 - 1.063 in;Black;Nylon

167207069902

Price Range
$0.0799 - $0.0758

Stock Levels
313 In stock
Attributes
  • Anchor Length
    32.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    5.6 - 6.4 mm
  • Compatible Panel Thickness Range
    1.0 - 27.0 mm
Fir Tree -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 8.3 - 15.9 mm | 0.327 - 0.626 in;Black;Nylon

BHF-7

Price Range
$0.4025 - $0.3632

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.5 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    8.3 - 15.9 mm
Barbed Rivet -; Compatible Hole Diameter 4.1 mm | 0.161 in; Compatible Panel Thickness Range 1.5 - 5.5 mm | 0.059 - 0.217 in;Black;Nylon

167204569902

Price Range
$0.0577 - $0.0548

Stock Levels
527 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.2 mm
  • Compatible Hole Diameter Range
    4.1 - 5.2 mm
  • Compatible Panel Thickness Range
    1.5 - 5.5 mm
Fir Tree -; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 7.5 mm | 0.059 - 0.295 in;Black;Nylon

BPF-F4410

Price Range
$0.096 - $0.0912

Stock Levels
1218 In stock
Attributes
  • Anchor Length
    14.7 mm
  • Head Diameter
    12.9 mm
  • Head Height
    2.3 mm
  • Compatible Hole Diameter Range
    5.0 - 5 mm
  • Compatible Panel Thickness Range
    1.5 - 7.5 mm
Mini Pawl Lock -; Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 1.9 mm | 0.075 in;Natural;Nylon

MPLE-32M/35M-01

Price Range
$0.1279 - $0.1214

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.2 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    3.2 - 3.5 mm
  • Compatible Panel Thickness Range
    1.9 mm
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 2.7 - 7.6 mm | 0.106 - 0.299 in;Black;Nylon

460439

Price Range
$0.3231 - $0.3069

Stock Levels
1021 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    2.7 - 7.6 mm
Barbed Rivet -; Compatible Hole Diameter 10.0 mm | 0.394 in; Compatible Panel Thickness Range 1.5 - 20.0 mm | 0.059 - 0.787 in;Black;Nylon

468831

Price Range
$0.257 - $0.2442

Stock Levels
1017 In stock
Attributes
  • Anchor Length
    28.2 mm
  • Head Diameter
    21.2 mm
  • Head Height
    3.5 mm
  • Compatible Hole Diameter Range
    10.0 - 10 mm
  • Compatible Panel Thickness Range
    1.5 - 20.0 mm
Barbed Rivet -; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 2.4 - 12.7 mm | 0.094 - 0.5 in;Black;Nylon

460441

Price Range
$0.2895 - $0.2751

Stock Levels
2027 In stock
Attributes
  • Anchor Length
    22.6 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Compatible Hole Diameter Range
    7.8 mm
  • Compatible Panel Thickness Range
    2.4 - 12.7 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 10.8 - 19.7 mm | 0.425 - 0.776 in;Black;Nylon

BHF-3

Price Range
$0.2831 - $0.2555

Stock Levels
17 In stock
Attributes
  • Anchor Length
    24.1 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    10.8 - 19.7 mm
Fir Tree -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-4-11.1-16

Price Range
$0.2598 - $0.2346

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.0 mm
  • Compatible Panel Thickness Range
    2.1 - 7.2 mm
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 2.7 - 7.3 mm | 0.106 - 0.287 in;Natural;Nylon 6/6

468848

Price Range
$0.3166 - $0.3009

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    15.9 mm
  • Head Diameter
    19.1 mm
  • Head Height
    0.8 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    2.7 - 7.3 mm
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 2.0 - 25.0 mm | 0.079 - 0.984 in;Natural;Nylon

468850

Price Range
$0.3263 - $0.31

Stock Levels
1017 In stock
Attributes
  • Anchor Length
    34.5 mm
  • Head Diameter
    30.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    7.0 - 7 mm
  • Compatible Panel Thickness Range
    2.0 - 25.0 mm
Fir Tree -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 0.9 - 8.5 mm | 0.035 - 0.335 in;Black;Nylon

BHF-5

Price Range
$0.4617 - $0.4166

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.1 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    0.9 - 8.5 mm
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1.7 - 8.0 mm | 0.067 - 0.315 in;Natural;Nylon

468839

Price Range
$0.4725 - $0.2566

Stock Levels
1920 In stock
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    1.7 - 8.0 mm
Barbed Rivet -; Compatible Hole Diameter 7.5 mm | 0.295 in; Compatible Panel Thickness Range 2.7 - 17.0 mm | 0.106 - 0.669 in;Black;Nylon

468799

Price Range
$0.5434 - $0.2949

Stock Levels
1623 In stock
Attributes
  • Anchor Length
    21.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    7.5 mm
  • Compatible Panel Thickness Range
    2.7 - 17.0 mm
Barbed Rivet -; Compatible Hole Diameter 4.9 mm | 0.193 in; Compatible Panel Thickness Range 2.4 - 7.4 mm | 0.094 - 0.291 in;Black;Nylon

463609

Price Range
$0.5598 - $0.3038

Stock Levels
318 In stock
Attributes
  • Anchor Length
    12.5 mm
  • Head Diameter
    11.2 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    4.9 mm
  • Compatible Panel Thickness Range
    2.4 - 7.4 mm