Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.1015 - $0.1069 | 209 In stock |
0.232 in
5.9 mm
|
Black
|
Nylon
|
0.669 in
17.0 mm
|
0.945 in
24.0 mm
|
0.748 in
19.0 mm
|
Type 1
|
||
$0.3734 - $0.4138 | 15 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.4073 - $0.4513 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.1734 - $0.1922 | 12 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.22 - $0.2438 | 10 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.2637 - $0.2922 | 1000 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.4166 - $0.4617 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.65 in
16.5 mm
|
0.594 in
15.1 mm
|
0.335 in
8.5 mm
|
Type 2
|
||
$0.2566 - $0.4725 | 1920 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.433 in
11.0 mm
|
0.5 in
12.7 mm
|
0.315 in
8.0 mm
|
Type 1
|
||
$0.173 - $0.1916 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.437 in
11.1 mm
|
0.283 in
7.2 mm
|
Type 2
|
||
$0.2724 - $0.5017 | 1923 In stock |
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.626 in
15.9 mm
|
0.744 in
18.9 mm
|
0.469 in
11.9 mm
|
Type 1
|
||
$0.3563 - $0.6564 | Request the lead time here |
0.252 in
6.4 mm
|
Translucent
|
PP
|
0.701 in
17.8 mm
|
1.382 in
35.1 mm
|
1.134 in
28.8 mm
|
Type 1
|
||
$0.339 - $0.6244 | 1026 In stock |
0.118 in
3.0 mm
|
Black
|
Nylon
|
0.217 in
5.5 mm
|
0.728 in
18.5 mm
|
0.65 in
16.5 mm
|
Type 1
|
||
$0.2392 - $0.4409 | 1020 In stock |
0.283 in
7.2 mm
|
Black
|
Nylon
|
0.748 in
19.0 mm
|
0.835 in
21.2 mm
|
0.551 in
14.0 mm
|
Type 1
|
||
$0.2863 - $0.3013 | Request the lead time here |
0.276 in
7.0 mm
|
Translucent
|
PP
|
1.181 in
30.0 mm
|
1.37 in
34.8 mm
|
0.984 in
25.0 mm
|
Type 1
|
||
$0.3902 - $0.4325 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.339 in
8.6 mm
|
0.169 in
4.3 mm
|
Type 2
|
||
$0.5238 - $0.5804 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.65 in
16.5 mm
|
2 in
50.8 mm
|
1.724 in
43.8 mm
|
Type 2
|
||
$0.1778 - $0.1971 | 16 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.437 in
11.1 mm
|
0.283 in
7.2 mm
|
Type 2
|
||
$0.3355 - $0.3533 | 1013 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.701 in
17.8 mm
|
0.799 in
20.3 mm
|
0.531 in
13.5 mm
|
Type 1
|
||
$0.1214 - $0.1279 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.189 in
4.8 mm
|
0.205 in
5.2 mm
|
0.075 in
1.9 mm
|
Type 2
|
||
$0.0828 - $0.0872 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.354 in
9.0 mm
|
0.197 in
5.0 mm
|
0.083 in
2.1 mm
|
Type 1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue